您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型選擇
{eaton_cad/27266/27300/27402/28137.prj},{NB=173425},{PLID=173425},{NETTO_WEIGHT=0.07900},{EF001377=1},{EF001376=1},{EF003531=0},{EF006706=1.5},{EF000008=105},{EF000040=50},{EF000049=105},{CUSTOMS_TARIFF_NUMBER1=85364900},{PREVIEW=../../../_pool_/e4/3f/f3/28137_preview_10.png},{MANUTYPEDESC=PKE-XZMR(24VDC)},{DESCSHORT=Overload relay function, 24 V DC},{DESCLONG=Overload relay module, For use with: PKE12, PKE32, PKE65 with XTUA trip block with release 04 and higher},{INTNO=4015081698288},{ECLASS_13_0=Electronic overload relay [AKF076019]},{ETIM_9_0=Electronic overload relay [EC001080]},{EF000003=Direct attachment},{EF006819=Other},{EF008211=0 - 0},{EF003292=false},{EF003978=0 - 0},{EF003979=0 - 0},{EF003980=24 - 24},{EF008242=DC}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
173425
HELP_VARIABLE
Company
Eaton's CAD
Description
Electronic overload relay [EC001080]
Bill of material
173425
PREVIEW
Preview
../../../_pool_/e4/3f/f3/28137_preview_10.png
../../../_pool_/e4/3f/f3/28137_preview_10.png
PLID
173425
173425
MANUTYPEDESC
Manufacturer Type Description
PKE-XZMR(24VDC)
PKE-XZMR(24VDC)
DESCSHORT
Short Description
Overload relay function, 24 V DC
Overload relay function, 24 V DC
DESCLONG
Long Description
Overload relay module, For use with: PKE12, PKE32, PKE65 with XTUA trip block with release 04 and higher
INTNO
International product number
4015081698288
4015081698288
NETTO_WEIGHT
Netto weight
0.07900
kg
ECLASS_13_0
Electronic overload relay [AKF076019]
ETIM_9_0
Electronic overload relay [EC001080]
EF000003
Mounting method
Direct attachment
EF006819
Type of electrical connection of main circuit
Other
EF008211
Adjustable current range
0 - 0
A
EF003292
External power supply required
false
EF003978
Rated control supply voltage AC 50 Hz
0 - 0
0 - 0
V
EF003979
Rated control supply voltage AC 60 Hz
0 - 0
V
EF003980
Rated control supply voltage DC
24 - 24
24 - 24
V
EF008242
Voltage type for actuating
DC
DC
EF001377
Number of auxiliary contacts as normally closed contact
1
EF001376
Number of auxiliary contacts as normally open contact
1
EF003531
Number of auxiliary contacts as change-over contact
0
EF005294
Voltage type (operating voltage)
DC
DC
EF008206
Operating voltage AC 50 Hz
-
-
V
EF008207
Operating voltage AC 60 Hz
-
V
EF008208
Operating voltage DC
24 - 24
24 - 24
V
EF006706
Rated switch current
1.5
A
EF006668
Release class
Other
EF011941
Reset function automatic
true
EF011940
Reset function input
false
EF011942
Reset function push-button
true
EF000008
Width
105
mm
EF000040
Height
50
mm
EF000049
Depth
105
mm
DATA_SHEET
Data sheet
Data sheet
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
添加到購物籃
Embedded user actions