??
CAD model selection
012462
HELP_VARIABLE
Company
Eaton's CAD
Description
Gland plate for enclosure/cabinet [EC000211]
Bill of material
012462
PREVIEW
Preview
PLID
MANUTYPEDESC
Manufacturer Type Description
DESCSHORT
Short Description
DESCLONG
Long Description
INTNO
International product number
NETTO_WEIGHT
Netto weight
0.21000 kg
ECLASS_13_0
Gland plate for small distribution boards/switchgear cabinets [ADI315012]
ETIM_9_0
Gland plate for enclosure/cabinet [EC000211]
EF000010
Model
Blind
EF001139
Type
Straight
EF000008
Width
mm
EF000040
Height
23 mm
EF000125
Thickness
4 mm
EF002169
Material
Plastic
EF000139
Surface protection
Untreated
EF011959
Degree of protection (NEMA)
Other
EF001039
Pre-stamping
false
EF005554
Number of connector holes
0
EF005466
Suitable for cable diameter
0 - 0 mm
EF001758
Thread type
None
EF012565
Suitable for nominal thread metric/PG
16 - 50
EFSE0006
Gland plate type according to SEN 280901
-
DATA_SHEET
Data sheet
Data sheet
Previews
3D
2D
Download CAD models
Embedded user actions