??
CAD模型選擇
EP-401401
HELP_VARIABLE
Company
Eaton's CAD
Description
DC-power supply [EC002540]
Bill of material
EP-401401
PREVIEW
Preview
PLID
MANUTYPEDESC
Manufacturer Type Description
DESCSHORT
Short Description
DESCLONG
Long Description
INTNO
International product number
NETTO_WEIGHT
Netto weight
kg
ECLASS_13_0
Continuous current supply [AFX040008]
ETIM_9_0
DC-power supply [EC002540]
EF002991
Voltage type (supply voltage)
-
EF006792
1st secondary output voltage
V
EF006797
2nd secondary output voltage
0 - 0 V
EF006800
3rd secondary output voltage
0 - 0 V
EF008284
Max. output current 1
A
EF008285
Max. output current 2
0 A
EF008286
Max. output current 3
0 A
EF007002
Secondary voltage adjustable
EF009393
Nominal value output voltage 1
V
EF009394
Nominal value output voltage 2
V
EF009395
Nominal value output voltage 3
V
EF009396
Nominal value output current 1
A
EF009397
Nominal value output current 2
0 A
EF009398
Nominal value output current 3
0 A
EF007332
Short-circuit-proof
EF007076
Rated supply voltage AC 50 Hz
V
EF007077
Rated supply voltage AC 60 Hz
V
EF007078
Rated supply voltage DC
V
EF003092
Output voltage stabilized
true
EF000346
Power consumption
V·A
EF003034
Power output
W
EF005302
Stabilized
EF003961
Type of electric connection
Screw connection
EF003972
Rail mounting possible
EF003973
Wall mounting possible
false
EF001126
Modular version
EF002950
Width in number of modular spacings
EF000846
Built-in width
mm
EF000332
Built-in height
mm
EF005689
Direct mounting possible
false
EF000008
Width
mm
EF000040
Height
mm
EF000049
Depth
mm
EF001597
Suitable for safety functions
false
EF009889
SIL according to IEC 61508
None
EF007399
Performance level according to EN ISO 13849-1
None
EF005474
Degree of protection (IP)
IP20
EF011959
Degree of protection (NEMA)
DATA_SHEET
Data sheet
Data sheet
Previews
3D
2D
下載CAD模型
Embedded user actions