{eaton_cad/27266/27278/27336/28573.prj},{NB=907748},{PLID=907748},{NETTO_WEIGHT=0.08000},{EF006539=3},{CUSTOMS_TARIFF_NUMBER1=85389099},{PREVIEW=../../../_pool_/10/af/06/28573_preview_10.png},{MANUTYPEDESC=SVC(*)-T3},{DESCSHORT=Padlocking feature, T3}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
907748
HELP_VARIABLE
Company
Eaton's CAD
Description
Padlock barrier for switch [EC002051] Basic version and enhancement
Bill of material
907748
PREVIEW
Preview
../../../_pool_/10/af/06/28573_preview_10.png
../../../_pool_/10/af/06/28573_preview_10.png
PLID
907748
907748
MANUTYPEDESC
Manufacturer Type Description
SVC(*)-T3
SVC(*)-T3
DESCSHORT
Short Description
Padlocking feature, T3
Padlocking feature, T3
DESCLONG
Long Description
Accessories to cam switches according to IEC/EN60947-3, size T0, T3, P1, 690 V/20A, degree of protection Front IP65, padlocking feature, thumb-grip, black. Design general: insulating material-surface mounting enclosure , flush mounting, center mounting, rear mounting IVS service distribution board mounting. The capable, robust, compact T cam switches are used in industry, handwork , and building services management. A variety of standard circuits are available for selection. Special customer-specific circuits are implemented as supplements. The possibilities are almost unlimited here. Comprehensive accessories complete the switch range and supplement application possibilities. All contacts are equipped with double interrupting contacts.
Accessories to cam switches according to IEC/EN60947-3, size T0, T3, P1, 690 V/20A, degree of protection Front IP65, padlocking feature, thumb-grip, black. Design general: insulating material-surface mounting enclosure , flush mounting, center mounting, rear mounting IVS service distribution board mounting. The capable, robust, compact T cam switches are used in industry, handwork , and building services management. A variety of standard circuits are available for selection. Special customer-specific circuits are implemented as supplements. The possibilities are almost unlimited here. Comprehensive accessories complete the switch range and supplement application possibilities. All contacts are equipped with double interrupting contacts.
INTNO
International product number
NETTO_WEIGHT
Netto weight
0.08000
0.08000
kg
ECLASS_13_0
Padlock barrier for switch [ACN994016]
ETIM_9_0
Padlock barrier for switch [EC002051]
EF006539
Max. number of padlocks
3
3
EF006540
Suitable for shackle diameter
2 - 4
mm
EF005040
With label area
true
EF002169
Material
Polycarbonate (PC)
DATA_SHEET
Data sheet
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
添加到購物籃
Embedded user actions