您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型選擇
{eaton_cad/27266/27282/27342/27885.prj},{NB=216543},{PLID=216543},{NETTO_WEIGHT=0.07600},{EF000008=105},{EF000040=72},{EF001372=2},{EF000243=22},{CUSTOMS_TARIFF_NUMBER1=85389099},{PREVIEW=../../../_pool_/29/8d/fd/27885_preview_30.png},{MANUTYPEDESC=M22-E2},{DESCSHORT=Flush mounting plate, 2 mounting locations},{DESCLONG=Flush mounting plate, Number of locations: 2, Degree of Protection: IP65, Color grey, Color RAL Value: RAL 7035, Connection to SmartWire-DT: no, No legend plates possible with vertical arrangements, Degree of protection only in conjunction with a suitable enclosure and correct mounting., Aluminum light anodized, including M22-XE...},{INTNO=4015082165437}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
216543
HELP_VARIABLE
Company
Eaton's CAD
Description
Built-in panel for command devices [EC000201]
Bill of material
216543
PREVIEW
Preview
../../../_pool_/29/8d/fd/27885_preview_30.png
../../../_pool_/29/8d/fd/27885_preview_30.png
PLID
216543
216543
MANUTYPEDESC
Manufacturer Type Description
M22-E2
M22-E2
DESCSHORT
Short Description
Flush mounting plate, 2 mounting locations
Flush mounting plate, 2 mounting locations
DESCLONG
Long Description
Flush mounting plate, Number of locations: 2, Degree of Protection: IP65, Color grey, Color RAL Value: RAL 7035, Connection to SmartWire-DT: no, No legend plates possible with vertical arrangements, Degree of protection only in conjunction with a suitable enclosure and correct mounting., Aluminum light anodized, including M22-XE...
Flush mounting plate, Number of locations: 2, Degree of Protection: IP65, Color grey, Color RAL Value: RAL 7035, Connection to SmartWire-DT: no, No legend plates possible with vertical arrangements, Degree of protection only in conjunction with a suitable enclosure and correct mounting., Aluminum light anodized, including M22-XE...
INTNO
International product number
4015082165437
4015082165437
NETTO_WEIGHT
Netto weight
0.07600
0.07600
kg
ECLASS_13_0
Installation plate for command devices [ACO025016]
ETIM_9_0
Built-in panel for command devices [EC000201]
EF000008
Width
105
105
mm
EF000040
Height
72
mm
EF002169
Material
Aluminium
EF001372
Number of command positions
2
2
EF000243
Diameter openings
22
22
mm
EF000007
Colour
Grey
Grey
EF005474
Degree of protection (IP)
IP65
IP65
EF011959
Degree of protection (NEMA)
4X, 13
DATA_SHEET
Data sheet
Data sheet
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
添加到購物籃
Embedded user actions