您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型選擇
{eaton_cad/27266/27282/27392/27727.prj},{NB=229753},{PLID=229753},{NETTO_WEIGHT=0.12600},{CUSTOMS_TARIFF_NUMBER1=85389099},{PREVIEW=../../../_pool_/70/ca/f5/27727_preview_20.png},{MANUTYPEDESC=FAK-IU},{DESCSHORT=Enclosure base, black},{DESCLONG=FAK enclosure base . As spare part or matching the enclosure top. When closed, fulfils the status of the degree of protection IP67 and IP69K},{INTNO=4015082297534},{ECLASS_13_0=Foot and palm switch enclosure base [ACN980016]},{ETIM_9_0=Foot and palm switch enclosure base [EC002031]},{EF000007=Black},{EF005474=Other},{EF011959=4X},{DATA_SHEET=Data sheet}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
229753
HELP_VARIABLE
Company
Eaton's CAD
Description
Foot and palm switch enclosure base [EC002031]
Bill of material
229753
PREVIEW
Preview
../../../_pool_/70/ca/f5/27727_preview_20.png
../../../_pool_/70/ca/f5/27727_preview_20.png
PLID
229753
229753
MANUTYPEDESC
Manufacturer Type Description
FAK-IU
FAK-IU
DESCSHORT
Short Description
Enclosure base, black
Enclosure base, black
DESCLONG
Long Description
FAK enclosure base . As spare part or matching the enclosure top. When closed, fulfils the status of the degree of protection IP67 and IP69K
FAK enclosure base . As spare part or matching the enclosure top. When closed, fulfils the status of the degree of protection IP67 and IP69K
INTNO
International product number
4015082297534
4015082297534
NETTO_WEIGHT
Netto weight
0.12600
0.12600
kg
ECLASS_13_0
Foot and palm switch enclosure base [ACN980016]
ETIM_9_0
Foot and palm switch enclosure base [EC002031]
EF000007
Colour
Black
Black
EF005474
Degree of protection (IP)
Other
EF011959
Degree of protection (NEMA)
4X
4X
DATA_SHEET
Data sheet
Data sheet
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
添加到購物籃
Embedded user actions