您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型選擇
{eaton_cad/27266/27300/27402/28457.prj},{NB=142418},{PLID=142418},{NETTO_WEIGHT=0.16000},{CUSTOMS_TARIFF_NUMBER1=85389099},{PREVIEW=../../../_pool_/6e/2a/bf/28457_preview_30.png},{MANUTYPEDESC=PKE-XH-MCC},{DESCSHORT=Door coupling handle, black, MCC, 90 degree, for PKE},{DESCLONG=Door coupling rotary handle for use as main switch according to EN 60204 in MCC distribution board having built-in PKE rotated by 90 degrees plug-in extension shaft PKZ0-XAH, can be cut to desired length for mounting depths from 100…200 mm. Carrier with extension shaft included as standard. With ON/OFF switch position and “+” (tripped), lockable in the off position with 3 padlocks 4...8 hasp thickness},{INTNO=4015081391448}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
142418
HELP_VARIABLE
Company
Eaton's CAD
Description
Door coupling handle for switchgear [EC000230] Basic version and enhancement
Bill of material
142418
PREVIEW
Preview
../../../_pool_/6e/2a/bf/28457_preview_30.png
../../../_pool_/6e/2a/bf/28457_preview_30.png
PLID
142418
142418
MANUTYPEDESC
Manufacturer Type Description
PKE-XH-MCC
PKE-XH-MCC
DESCSHORT
Short Description
Door coupling handle, black, MCC, 90 degree, for PKE
Door coupling handle, black, MCC, 90 degree, for PKE
DESCLONG
Long Description
Door coupling rotary handle for use as main switch according to EN 60204 in MCC distribution board having built-in PKE rotated by 90 degrees plug-in extension shaft PKZ0-XAH, can be cut to desired length for mounting depths from 100…200 mm. Carrier with extension shaft included as standard. With ON/OFF switch position and “+” (tripped), lockable in the off position with 3 padlocks 4...8 hasp thickness
Door coupling rotary handle for use as main switch according to EN 60204 in MCC distribution board having built-in PKE rotated by 90 degrees plug-in extension shaft PKZ0-XAH, can be cut to desired length for mounting depths from 100…200 mm. Carrier with extension shaft included as standard. With ON/OFF switch position and “+” (tripped), lockable in the off position with 3 padlocks 4...8 hasp thickness
INTNO
International product number
4015081391448
4015081391448
NETTO_WEIGHT
Netto weight
0.16000
kg
ECLASS_13_0
Hand drive for switch devices [AKF013019]
ETIM_9_0
Door coupling handle for switchgear [EC000230]
EF001968
With axis extension
true
EF001969
With door interlock
true
EF000113
Lockable
true
EF001970
With handle red/yellow
false
false
EF011959
Degree of protection (NEMA)
4X, 12
4X, 12
DATA_SHEET
Data sheet
Data sheet
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
添加到購物籃
Embedded user actions