您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型選擇
{eaton_cad/27266/27312/27526/28063.prj},{NB=174608},{PLID=174608},{NETTO_WEIGHT=4.00000},{CUSTOMS_TARIFF_NUMBER1=85045000},{PREVIEW=../../../_pool_/8c/e9/d0/28063_preview_520.png},{MANUTYPEDESC=DX-EMC34-031-FS4-L},{DESCSHORT=EMC filter for frequency converter, 3-phase 520 V, 31 A},{DESCLONG=Radio-frequency interference filter, Description: three-phase, low leakage current, Mains voltage (50/60 Hz): ULN= max. 520 + 10 % V, Rated operating current: Ie= 31 A, For use with: DA1, IP rating: IP00, IP20 when connected, Connection type: connection terminal, PE stud, prefabricated cables, weight: m 4 kg, Notes: base-mounted filter, side-mounting filter, Standards and regulations: EN 50178, IEC 61800-3, EN 61800-3 incl. A11}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
174608
HELP_VARIABLE
Company
Eaton's CAD
Description
Accessories/spare parts for frequency controller [EC002025]
Bill of material
174608
PREVIEW
Preview
../../../_pool_/8c/e9/d0/28063_preview_520.png
../../../_pool_/8c/e9/d0/28063_preview_520.png
PLID
174608
174608
MANUTYPEDESC
Manufacturer Type Description
DX-EMC34-031-FS4-L
DX-EMC34-031-FS4-L
DESCSHORT
Short Description
EMC filter for frequency converter, 3-phase 520 V, 31 A
EMC filter for frequency converter, 3-phase 520 V, 31 A
DESCLONG
Long Description
Radio-frequency interference filter, Description: three-phase, low leakage current, Mains voltage (50/60 Hz): ULN= max. 520 + 10 % V, Rated operating current: Ie= 31 A, For use with: DA1, IP rating: IP00, IP20 when connected, Connection type: connection terminal, PE stud, prefabricated cables, weight: m 4 kg, Notes: base-mounted filter, side-mounting filter, Standards and regulations: EN 50178, IEC 61800-3, EN 61800-3 incl. A11
Radio-frequency interference filter, Description: three-phase, low leakage current, Mains voltage (50/60 Hz): ULN= max. 520 + 10 % V, Rated operating current: Ie= 31 A, For use with: DA1, IP rating: IP00, IP20 when connected, Connection type: connection terminal, PE stud, prefabricated cables, weight: m 4 kg, Notes: base-mounted filter, side-mounting filter, Standards and regulations: EN 50178, IEC 61800-3, EN 61800-3 incl. A11
INTNO
International product number
4015081710638
4015081710638
NETTO_WEIGHT
Netto weight
4.00000
4.00000
kg
ECLASS_13_0
Static frequency converter (accessories) [AFR303008]
ETIM_9_0
Accessories/spare parts for frequency controller [EC002025]
EF000215
Type of accessory/spare part
Filter
Filter
EF013236
Accessory
true
EF013237
Spare part
false
DATA_SHEET
Data sheet
Data sheet
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
添加到購物籃
Embedded user actions