您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型選擇
{eaton_cad/27272/27302/27378/27701.prj},{NB=036393},{PLID=036393},{NETTO_WEIGHT=5.05400},{EF008864=400},{EF012331=15},{EF007452=4.4},{EF000008=121},{EF000040=119},{EF000049=100},{CUSTOMS_TARIFF_NUMBER1=85043180},{PREVIEW=../../../_pool_/67/1d/f1/27701_preview_510.png},{MANUTYPEDESC=STI0,4(230/24)},{DESCSHORT=Control transformer, 0.4 kVA, Rated input voltage 230± 5 % V, Rated output voltage 24 V}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
036393
HELP_VARIABLE
Company
Eaton's CAD
Description
One-phase control transformer [EC002486]
Bill of material
036393
PREVIEW
Preview
../../../_pool_/67/1d/f1/27701_preview_510.png
../../../_pool_/67/1d/f1/27701_preview_510.png
PLID
036393
036393
MANUTYPEDESC
Manufacturer Type Description
STI0,4(230/24)
STI0,4(230/24)
DESCSHORT
Short Description
Control transformer, 0.4 kVA, Rated input voltage 230± 5 % V, Rated output voltage 24 V
Control transformer, 0.4 kVA, Rated input voltage 230± 5 % V, Rated output voltage 24 V
DESCLONG
Long Description
Control transformer, Product range: Single-phase control transformers ST..., Basic function: Single-phase control, isolating and safety transformers STI, STZ, Rated input voltage: 230± 5 % V, Rated output voltage: 24 V, Rated power: 0.4 kVA, Short-time rating: 1.1 kVA, Degree of Protection: IP00, Standards Built and tested to: IEC/EN 61558-2-2/2-4/2-6, VDE 0570 Part 2-2, VDE 0570 Part 2‐6 (safety transformers), VDE 0570 Part 2-4 (isolating transformer), Suitable for use to: IEC/EN 60204-1, ÖVE-EN 13, VDE 0113, VDE 0100 Part 410
Control transformer, Product range: Single-phase control transformers ST..., Basic function: Single-phase control, isolating and safety transformers STI, STZ, Rated input voltage: 230± 5 % V, Rated output voltage: 24 V, Rated power: 0.4 kVA, Short-time rating: 1.1 kVA, Degree of Protection: IP00, Standards Built and tested to: IEC/EN 61558-2-2/2-4/2-6, VDE 0570 Part 2-2, VDE 0570 Part 2‐6 (safety transformers), VDE 0570 Part 2-4 (isolating transformer), Suitable for use to: IEC/EN 60204-1, ÖVE-EN 13, VDE 0113, VDE 0100 Part 410
INTNO
International product number
4015080363934
4015080363934
NETTO_WEIGHT
Netto weight
5.05400
5.05400
kg
ECLASS_13_0
One-phase control transformer [AAB620020]
ETIM_9_0
One-phase control transformer [EC002486]
EF007235
Built as safety transformer
true
true
EF007238
Built as isolating transformer
true
true
EF007005
Built as energy saving transformer
false
EF006125
Primary voltage 1
230 - 230
230 - 230
V
EF006126
Primary voltage 2
0 - 0
V
EF006127
Primary voltage 3
0 - 0
V
EF007410
Primary voltage 4
0 - 0
V
EF007411
Primary voltage 5
0 - 0
V
EF007412
Primary voltage 6
0 - 0
V
EF007413
Primary voltage 7
0 - 0
V
EF007414
Primary voltage 8
0 - 0
V
EF007415
Primary voltage 9
0 - 0
V
EF007409
Primary voltage 10
0 - 0
V
EF007472
Secondary voltage 1
24 - 24
24 - 24
V
EF007474
Secondary voltage 2
0 - 0
0 - 0
V
EF007475
Secondary voltage 3
0 - 0
V
EF007476
Secondary voltage 4
0 - 0
V
EF007477
Secondary voltage 5
0 - 0
V
EF007478
Secondary voltage 6
0 - 0
V
EF007479
Secondary voltage 7
0 - 0
V
EF007480
Secondary voltage 8
0 - 0
V
EF007481
Secondary voltage 9
0 - 0
V
EF007473
Secondary voltage 10
0 - 0
V
EF008864
Rated apparent power
400
400
V·A
EF000076
Power
-
W
EF012331
Power consumption in standby mode
15
15
W
EF007299
Type of insulation material according to IEC 85
B
EF007332
Short-circuit-proof
false
EF007452
Relative short circuit voltage
4.4
4.4
%
EF000008
Width
121
121
mm
EF000040
Height
119
119
mm
EF000049
Depth
100
100
mm
EF005474
Degree of protection (IP)
IP00
EF006170
Ring core
false
EF006157
Suitable for mounting on PCB
false
EF001126
Modular version
false
EF001622
Conductor material
Copper
DATA_SHEET
Data sheet
Data sheet
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
添加到購物籃
Embedded user actions