{eaton_cad/27272/27318/27514/28615.prj},{NB=119209},{PLID=119209},{NETTO_WEIGHT=13.50000},{EF000008=985},{EF000040=1010},{EF000049=185},{EF000116=7035},{EF000122=0},{EF000123=0},{EF005554=0},{EF014986=0},{EF014987=0},{EF014988=0},{EF014989=0},{CUSTOMS_TARIFF_NUMBER1=85381000},{PREVIEW=../../../_pool_/3d/96/97/28615_preview_770.png},{MANUTYPEDESC=BP-MN-1000/10/1,75},{DESCSHORT=Standard-compliant zmaskz distribution board, WxHxD = 973 x 1000 x 175 mm},{DESCLONG=Standard-compliant zmaskz distribution board, IP30, BP-MN-, width 973 mm, outside height 1000 mm, front plate height 950 mm, depth 175 mm, with MSW assembly, but without BPZ-MES mounting subrack, top adjustment plate insert, welded distribution board},{INTNO=4015081173464}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
119209
HELP_VARIABLE
Company
Eaton's CAD
Description
Enclosure/cabinet (empty) [EC000261] Basic version and enhancement
Bill of material
119209
PREVIEW
Preview
../../../_pool_/3d/96/97/28615_preview_770.png
../../../_pool_/3d/96/97/28615_preview_770.png
PLID
119209
119209
MANUTYPEDESC
Manufacturer Type Description
BP-MN-1000/10/1,75
BP-MN-1000/10/1,75
DESCSHORT
Short Description
Standard-compliant zmaskz distribution board, WxHxD = 973 x 1000 x 175 mm
Standard-compliant zmaskz distribution board, WxHxD = 973 x 1000 x 175 mm
DESCLONG
Long Description
Standard-compliant zmaskz distribution board, IP30, BP-MN-, width 973 mm, outside height 1000 mm, front plate height 950 mm, depth 175 mm, with MSW assembly, but without BPZ-MES mounting subrack, top adjustment plate insert, welded distribution board
Standard-compliant zmaskz distribution board, IP30, BP-MN-, width 973 mm, outside height 1000 mm, front plate height 950 mm, depth 175 mm, with MSW assembly, but without BPZ-MES mounting subrack, top adjustment plate insert, welded distribution board
INTNO
International product number
4015081173464
4015081173464
NETTO_WEIGHT
Netto weight
13.50000
13.50000
kg
ECLASS_13_0
Electrical cabinet, Empty enclosures [AGZ056021]
ETIM_9_0
Enclosure/cabinet (empty) [EC000261]
EF000008
Width
985
985
mm
EF000040
Height
1010
1010
mm
EF000049
Depth
185
185
mm
EF002169
Material
Steel
EF001257
Material quality
Other
EF006569
Surface finishing
Powder coating
EF000007
Colour
Grey
Grey
EF000116
RAL-number
7035
7035
EF020363
Freestanding
false
false
EF015208
Floor standing wall model
false
false
EF000664
Suitable for wall mounting
false
false
EF020814
Corner model
false
EF022994
Intermediate mounting
false
EF001229
Couplable
true
true
EF000118
With mounting plate
false
EF006054
Mounting plate depth-adjustable
false
false
EF007536
Suitable for wall built-in
false
EF009582
Pole fastening
false
EF009169
With door
false
false
EF000122
Number of doors
0
0
EF001089
With glazed door
false
EF006279
With ventilation door
false
EF007381
With rear door
false
EF000123
Number of locks
0
0
EF007965
With cover
false
EF011401
Transparent cover
false
EF005823
Suitable for metrical mounting
true
true
EF005774
Suitable for outdoor set-up
false
EF009278
Pitched roof
false
EF005554
Number of connector holes
0
EF001039
Pre-stamping
false
EF001062
EMC-version
true
true
EF004293
Impact strength
IK07
IK07
EF005474
Degree of protection (IP)
Other
Other
EF011959
Degree of protection (NEMA)
Other
EF014986
Thermal dissipation (Delta T = 20 K) according to IEC/TR 60890
0
W
EF014987
Max. permissible load of the enclosure according to IEC 62208
0
N
EF014988
Max. permissible load of the door(s) according to IEC 62208
0
N
EF014989
Max. permissible load of the mounting plate according to IEC 62208
0
N
DATA_SHEET
Data sheet
Data sheet
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
添加到購物籃
Embedded user actions