??
CAD model selection
036976
HELP_VARIABLE
Company
Eaton's CAD
Description
Blind cover for command devices [EC002023]
Bill of material
036976
PREVIEW
Preview
PLID
MANUTYPEDESC
Manufacturer Type Description
DESCSHORT
Short Description
DESCLONG
Long Description
INTNO
International product number
NETTO_WEIGHT
Netto weight
0.00400 kg
ECLASS_13_0
Blind cover for control circuit devices [ACN976016]
ETIM_9_0
Blind cover for command devices [EC002023]
EF002169
Material
Plastic
EF006253
Construction type lens
EF000079
Hole diameter
16 mm
EF004565
Width opening
0 mm
EF004778
Height opening
0 mm
EF000007
Colour
DATA_SHEET
Data sheet
Data sheet
Previews
3D
2D
Download CAD models
Embedded user actions