??
CAD model selection
118984
HELP_VARIABLE
Company
Eaton's CAD
Description
Power contactor, AC switching [EC000066]
Bill of material
118984
PLID
118984
MANUTYPEDESC
Manufacturer Type Description
LSC01-20-L18(400V50HZ)/BBA
DESCSHORT
Short Description
Starter for lamp load HQL, 18A, +busbar adapter
DESCLONG
Long Description
Pre-mounted starter for lamp test on busbar adapter with mounting time advantages
INTNO
International product number
4015081171217
NETTO_WEIGHT
Netto weight
1.050 kg
ECLASS_13_0
Power contactor, AC switching [AAB718020]
ETIM_9_0
Power contactor, AC switching [EC000066]
EF003978
Rated control supply voltage AC 50 Hz
400 - 400 V
EF003979
Rated control supply voltage AC 60 Hz
0 - 0 V
EF003980
Rated control supply voltage DC
0 - 0 V
EF008242
Voltage type for actuating
AC
EF001375
Number of normally closed contacts as main contact
0
EF001374
Number of normally open contacts as main contact
3
EF006819
Type of electrical connection of main circuit
Screw connection
EF008206
Operating voltage AC 50 Hz
230 - 415 V
EF008207
Operating voltage AC 60 Hz
230 - 415 V
EF001393
Rated operation current Ie at AC-1, 400 V
18 A
EF001392
Rated operation current Ie at AC-3, 400 V
0 A
EF001364
Rated operation power at AC-3, 400 V
0 kW
EF008495
Rated operation current Ie at AC-4, 400 V
0 A
EF008496
Rated operation power at AC-4, 400 V
0 kW
EF011960
Rated operation power NEMA
0 kW
EF001376
Number of auxiliary contacts as normally open contact
0
EF001377
Number of auxiliary contacts as normally closed contact
0
EF001126
Modular version
false
EF000008
Width
54 mm
EF000040
Height
245 mm
EF000049
Depth
157 mm
DATA_SHEET
Data sheet
Data sheet
Previews
3D
2D
Download CAD models
Embedded user actions