피드백을 통해 제안을 제출하거나 온라인 고객 서비스에 문의할 수 있습니다. 신속하게 개선하겠습니다.:
지원
확인
??
지원되는 타사 쿠키 없음
귀하의 브라우저는 타사 쿠키 설정을 허용하지 않습니다. 브라우저 설정에서 활성화하거나 아래 버튼을 클릭하십시오.
새 탭에서 페이지 내용을 열려면 여기를 클릭하십시오.
열려 있는 페이지가 처음에 작동하지 않는 경우 페이지를 다시 로드해 보십시오.
파트커뮤니티가 작동하려면 브라우저에서 쿠키를 활성화하십시오.
CAD모델 선택
{eaton_cad/27264/27276/27334/28339.prj},{NB=179267},{PLID=179267},{NETTO_WEIGHT=0.52700},{EF005586=1},{EF007355=0},{EF001389=0},{EF011777=0},{EF009165=0},{EF001364=0},{EF007050=192},{EF007027=0},{EF009166=0},{EF001444=0},{EF001391=2},{EF001377=0},{EF001376=0},{EF003531=0},{EF000008=54},{EF000040=145},{EF000049=113},{EF002950=3},{CUSTOMS_TARIFF_NUMBER1=85353010},{PREVIEW=../../../_pool_/29/fd/05/28339_preview_100.png},{MANUTYPEDESC=PV-DIS-10-16/2-ROT},{DESCSHORT=Switch disconnector, DC, 1000V, 16A, rotary handle}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
179267
HELP_VARIABLE
Company
Eaton's CAD
Description
Switch disconnector (low voltage) [EC000216]
Bill of material
179267
PREVIEW
Preview
../../../_pool_/29/fd/05/28339_preview_100.png
../../../_pool_/29/fd/05/28339_preview_100.png
PLID
179267
179267
MANUTYPEDESC
Manufacturer Type Description
PV-DIS-10-16/2-ROT
PV-DIS-10-16/2-ROT
DESCSHORT
Short Description
Switch disconnector, DC, 1000V, 16A, rotary handle
Switch disconnector, DC, 1000V, 16A, rotary handle
DESCLONG
Long Description
photovoltaic disconnector, compact design, up to 1000V with only 54mm width (3TE), increased safety due to independent manual operation, stable performance at every current, polarity independent, decreased power loss due to fewer poles, DC, 1000V, 16 A, rotary handle, IEC 60947-3 DC-PV1&2
photovoltaic disconnector, compact design, up to 1000V with only 54mm width (3TE), increased safety due to independent manual operation, stable performance at every current, polarity independent, decreased power loss due to fewer poles, DC, 1000V, 16 A, rotary handle, IEC 60947-3 DC-PV1&2
INTNO
International product number
4015081743544
4015081743544
NETTO_WEIGHT
Netto weight
0.52700
0.52700
kg
ECLASS_13_0
Switch disconnector [AKF060018]
ETIM_9_0
Switch disconnector (low voltage) [EC000216]
EF006981
Version as main switch
false
EF006986
Version as maintenance-/service switch
true
EF006985
Version as safety switch
false
EF006959
Version as emergency stop installation
false
EF009408
Version as reversing switch
false
EF005586
Number of switches
1
EF007355
Max. rated operation voltage Ue AC
0
V
EF001435
Rated operating voltage
1000 - 1000
1000 - 1000
V
EF001389
Rated permanent current Iu
0
A
EF011777
Rated permanent current at AC-23, 400 V
0
A
EF009165
Rated permanent current at AC-21, 400 V
0
A
EF001364
Rated operation power at AC-3, 400 V
0
kW
EF007050
Rated short-time withstand current lcw
192
192
kA
EF007027
Rated operation power at AC-23, 400 V
0
kW
EF009166
Switching power at 400 V
0
kW
EF001444
Conditioned rated short-circuit current Iq
0
kA
EF001391
Number of poles
2
EF001377
Number of auxiliary contacts as normally closed contact
0
EF001376
Number of auxiliary contacts as normally open contact
0
EF003531
Number of auxiliary contacts as change-over contact
0
EF007386
Motor drive optional
false
EF006697
Motor drive integrated
false
EF007491
Voltage release optional
true
EF008240
Device construction
Built-in device fixed built-in technique
EF007243
Suitable for floor mounting
false
EF007247
Suitable for front mounting 4-hole
false
EF007248
Suitable for front mounting centre
false
EF007262
Suitable for distribution board installation
true
EF007264
Suitable for intermediate mounting
false
EF007167
Colour control element
Black
Black
EF006976
Type of control element
Turn button
Turn button
EF006281
Interlockable
true
true
EF006819
Type of electrical connection of main circuit
Frame clamp
EF016444
With pre-assembled cabling
false
EF003118
Degree of protection (IP), front side
IP20
EF011959
Degree of protection (NEMA)
Other
EF000008
Width
54
mm
EF000040
Height
145
145
mm
EF000049
Depth
113
mm
EF002950
Width in number of modular spacings
3
DATA_SHEET
Data sheet
Data sheet
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
장바구니에 담기
내장 된 사용자 작업