피드백을 통해 제안을 제출하거나 온라인 고객 서비스에 문의할 수 있습니다. 신속하게 개선하겠습니다.:
지원
확인
??
지원되는 타사 쿠키 없음
귀하의 브라우저는 타사 쿠키 설정을 허용하지 않습니다. 브라우저 설정에서 활성화하거나 아래 버튼을 클릭하십시오.
새 탭에서 페이지 내용을 열려면 여기를 클릭하십시오.
열려 있는 페이지가 처음에 작동하지 않는 경우 페이지를 다시 로드해 보십시오.
파트커뮤니티가 작동하려면 브라우저에서 쿠키를 활성화하십시오.
CAD모델 선택
{eaton_cad/27264/27276/27334/28383.prj},{NB=051849},{PLID=051849},{NETTO_WEIGHT=0.44900},{EF001375=0},{EF001374=6},{EF001393=9.0},{EF001392=9.0},{EF001364=4.0},{EF011960=3.7},{EF001377=0},{EF001376=2},{EF003531=0},{EF000008=90},{EF000040=61},{EF000049=94},{CUSTOMS_TARIFF_NUMBER1=85364900},{PREVIEW=../../../_pool_/43/d1/70/28383_preview_70.png},{MANUTYPEDESC=DIULEM/21/MV(230V50HZ,240V60HZ)},{DESCSHORT=Reversing contactor combination, 380 V 400 V: 4 kW, 230 V 50 Hz, 240 V 60 Hz, AC operation}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
051849
HELP_VARIABLE
Company
Eaton's CAD
Description
Combination of contactors [EC000010] Basic version and enhancement
Bill of material
051849
PREVIEW
Preview
../../../_pool_/43/d1/70/28383_preview_70.png
../../../_pool_/43/d1/70/28383_preview_70.png
PLID
051849
051849
MANUTYPEDESC
Manufacturer Type Description
DIULEM/21/MV(230V50HZ,240V60HZ)
DIULEM/21/MV(230V50HZ,240V60HZ)
DESCSHORT
Short Description
Reversing contactor combination, 380 V 400 V: 4 kW, 230 V 50 Hz, 240 V 60 Hz, AC operation
Reversing contactor combination, 380 V 400 V: 4 kW, 230 V 50 Hz, 240 V 60 Hz, AC operation
DESCLONG
Long Description
Reversing contactor combination, Application: Contactor combinations for starting motors with two directions of rotation, Accessories: DIUL reversing combinations, Utilization category: NAC-3: Normal AC induction motors: starting, switch off during running, AC-4: Normal AC induction motors: starting, plugging, reversing, inching, Rated operational current AC-3 380 V 400 V: Ie= 9 A, Max. rating for three-phase motors, 50 - 60 Hz AC-3 220 V 230 V: P= 2.2 kW, 380 V 400 V: P= 4 kW, 660 V 690 V: P= 4 kW, Actuating voltage: 230 V 50 Hz, 240 V 60 Hz, Voltage AC/DC: AC operation, Notes: Also suitable for motors with efficiency class IE3. , IE3-ready devices are identified by the logo on their packaging.
Reversing contactor combination, Application: Contactor combinations for starting motors with two directions of rotation, Accessories: DIUL reversing combinations, Utilization category: NAC-3: Normal AC induction motors: starting, switch off during running, AC-4: Normal AC induction motors: starting, plugging, reversing, inching, Rated operational current AC-3 380 V 400 V: Ie= 9 A, Max. rating for three-phase motors, 50 - 60 Hz AC-3 220 V 230 V: P= 2.2 kW, 380 V 400 V: P= 4 kW, 660 V 690 V: P= 4 kW, Actuating voltage: 230 V 50 Hz, 240 V 60 Hz, Voltage AC/DC: AC operation, Notes: Also suitable for motors with efficiency class IE3. , IE3-ready devices are identified by the logo on their packaging.
INTNO
International product number
4015080518495
4015080518495
NETTO_WEIGHT
Netto weight
0.44900
0.44900
kg
ECLASS_13_0
Combination of contactor [AGZ572019]
ETIM_9_0
Combination of contactors [EC000010]
EF000030
Function
Reversing contactor
EF003972
Rail mounting possible
false
EF003978
Rated control supply voltage AC 50 Hz
230 - 230
230 - 230
V
EF003979
Rated control supply voltage AC 60 Hz
240 - 240
240 - 240
V
EF003980
Rated control supply voltage DC
0 - 0
0 - 0
V
EF008242
Voltage type for actuating
AC
AC
EF001375
Number of normally closed contacts as main contact
0
EF001374
Number of normally open contacts as main contact
6
EF006819
Type of electrical connection of main circuit
Screw connection
EF005294
Voltage type (operating voltage)
AC
EF008206
Operating voltage AC 50 Hz
24 - 690
V
EF008207
Operating voltage AC 60 Hz
24 - 690
V
EF008208
Operating voltage DC
0 - 0
V
EF001393
Rated operation current Ie at AC-1, 400 V
9.0
9.0
A
EF001392
Rated operation current Ie at AC-3, 400 V
9.0
9.0
A
EF001364
Rated operation power at AC-3, 400 V
4.0
4.0
kW
EF011960
Rated operation power NEMA
3.7
3.7
kW
EF001377
Number of auxiliary contacts as normally closed contact
0
EF001376
Number of auxiliary contacts as normally open contact
2
EF003531
Number of auxiliary contacts as change-over contact
0
EF006979
Type of electrical connection for auxiliary- and control current circuit
Screw connection
EF005474
Degree of protection (IP)
IP20
EF011959
Degree of protection (NEMA)
Other
EF000008
Width
90
mm
EF000040
Height
61
61
mm
EF000049
Depth
94
94
mm
DATA_SHEET
Data sheet
Data sheet
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
장바구니에 담기
내장 된 사용자 작업