??
CAD Model seçimi
269525
HELP_VARIABLE
Company
Eaton's CAD
Description
Busbar terminal [EC000001] Basic version and enhancement
Bill of material
269525
PREVIEW
Preview
PLID
MANUTYPEDESC
Manufacturer Type Description
DESCSHORT
Short Description
DESCLONG
Long Description
INTNO
International product number
NETTO_WEIGHT
Netto weight
kg
ECLASS_13_0
Busbar terminal [BAA025018]
ETIM_9_0
Busbar terminal [EC000001]
EF007220
Busbar thickness
0 - 0 mm
EF007219
Busbar width
0 - 0 mm
EF000073
Suitable for
Other
EF007092
Width clamp
0 mm
EF004969
Max. conductor cross section
mm²
EF007356
Max. rated operation current Ie
0 A
EF007258
Suitable for round conductor connection
EF007260
Suitable for sector conductor connection
false
EF007242
Suitable for strip conductor connection
false
DATA_SHEET
Data sheet
Data sheet
Previews
3D
Boyut
2D
CAD modeli indir
Embedded user actions