??
CADモデル選択
191845
HELP_VARIABLE
Company
Eaton's CAD
Description
Handle for power circuit breaker [EC000229]
Bill of material
191845
PREVIEW
Preview
PLID
191845
MANUTYPEDESC
Manufacturer Type Description
DHR9
DESCSHORT
Short Description
Thumb-grip, black
DESCLONG
Long Description
Thumb-grip, Basic function: Thumb-grip, For use with: R9
INTNO
International product number
4015081923663
NETTO_WEIGHT
Netto weight
0.030 kg
ECLASS_13_0
Handle for switch devices [AKF012019]
ETIM_9_0
Handle for power circuit breaker [EC000229]
EF004054
With restart blockage
false
EF026057
With key lock
false
EF001163
Padlock locking
false
EF000007
Colour
Black
EF001433
Suitable for emergency stop
false
EF001434
With extension shaft
false
EF005863
Suitable for power circuit breaker
false
EF007252
Suitable for switch disconnector
true
EF011959
Degree of protection (NEMA)
Other
DATA_SHEET
Data sheet
Data sheet
プレビュー
3D
2D
ダウンロード(CADデータ)
Embedded user actions