??
Seleção de modelos em CAD
188029
HELP_VARIABLE
Company
Eaton's CAD
Description
Front element for push button [EC000221]
Bill of material
188029
PREVIEW
Preview
PLID
MANUTYPEDESC
Manufacturer Type Description
DESCSHORT
Short Description
DESCLONG
Long Description
INTNO
International product number
NETTO_WEIGHT
Netto weight
kg
ECLASS_13_0
Front element for push-button actuators [AKF028019]
ETIM_9_0
Front element for push button [EC000221]
EF000190
Colour button
EF001372
Number of command positions
EF006253
Construction type lens
EF000079
Hole diameter
mm
EF004565
Width opening
0 mm
EF004778
Height opening
0 mm
EF001546
Type of button
EF001142
Suitable for illumination
EF005500
With protective cover
false
EF001537
Labelled
EF007447
Switching function latching
EF001407
Spring-return
EF006014
With front ring
true
EF005972
Material front ring
EF002429
Colour front ring
EF003118
Degree of protection (IP), front side
EF011961
Degree of protection (NEMA), front side
DATA_SHEET
Data sheet
Data sheet
Previews
3D
2D
Baixar modelos em CAD
Embedded user actions