??
Výběr CAD modelu
197077
HELP_VARIABLE
Company
Eaton's CAD
Description
End switch [EC000030] Basic version and enhancement
Bill of material
197077
PREVIEW
Preview
PLID
MANUTYPEDESC
Manufacturer Type Description
DESCSHORT
Short Description
DESCLONG
Long Description
INTNO
International product number
NETTO_WEIGHT
Netto weight
kg
ECLASS_13_0
Position switch without safety function [AGZ382020]
ETIM_9_0
End switch [EC000030]
EF007094
Width sensor
mm
EF007111
Diameter sensor
0 mm
EF007283
Height of sensor
mm
EF007334
Length of sensor
mm
EF007084
Rated operation current Ie at AC-15, 24 V
A
EF007082
Rated operation current Ie at AC-15, 125 V
6 A
EF001385
Rated operation current Ie at AC-15, 230 V
6 A
EF007087
Rated operation current Ie at DC-13, 24 V
3 A
EF007085
Rated operation current Ie at DC-13, 125 V
A
EF001386
Rated operation current Ie at DC-13, 230 V
0.3 A
EF000189
Switching function
EF007447
Switching function latching
false
EF006987
Output electronic
false
EF006694
Forced opening
EF006940
Number of safety auxiliary contacts
EF008255
Number of contacts as normally closed contact
EF008256
Number of contacts as normally open contact
EF008257
Number of contacts as change-over contact
0
EF006977
Type of interface
None
EF003956
Type of interface for safety communication
None
EF004008
Construction type housing
Cuboid
EF001596
Housing material
EF001601
Coating housing
Other
EF006976
Type of control element
EF008793
Alignment of the control element
EF003961
Type of electric connection
EF001602
With status indication
false
EF001597
Suitable for safety functions
EF003997
Explosion safety category for gas
None
EF003998
Explosion safety category for dust
None
EF007515
Ambient temperature during operating
°C
EF005474
Degree of protection (IP)
EF011959
Degree of protection (NEMA)
DATA_SHEET
Data sheet
Data sheet
Previews
3D
Dimenze
2D
Stáhnout CAD model
Embedded user actions