피드백을 통해 제안을 제출하거나 온라인 고객 서비스에 문의할 수 있습니다. 신속하게 개선하겠습니다.:
지원
확인
??
지원되는 타사 쿠키 없음
귀하의 브라우저는 타사 쿠키 설정을 허용하지 않습니다. 브라우저 설정에서 활성화하거나 아래 버튼을 클릭하십시오.
새 탭에서 페이지 내용을 열려면 여기를 클릭하십시오.
열려 있는 페이지가 처음에 작동하지 않는 경우 페이지를 다시 로드해 보십시오.
파트커뮤니티가 작동하려면 브라우저에서 쿠키를 활성화하십시오.
CAD모델 선택
{eaton_cad/27266/27288/27348/28479.prj},{NB=169007},{PLID=169007},{NETTO_WEIGHT=41.40000},{EF007039=720},{EF007053=200},{EF007054=400},{EF007055=200},{EF007056=630},{EF007074=50},{CUSTOMS_TARIFF_NUMBER1=85044095},{PREVIEW=../../../_pool_/9e/3b/ad/28479_preview_120.png},{MANUTYPEDESC=S811+V72V3S},{DESCSHORT=Soft starter, 720 A, 200 - 690 V AC, Us= 24 V DC, with control unit and pump algorithm, for 690-V grids, Frame size V}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
169007
HELP_VARIABLE
Company
Eaton's CAD
Description
Soft starter [EC000640] Basic version and enhancement
Bill of material
169007
PREVIEW
Preview
../../../_pool_/9e/3b/ad/28479_preview_120.png
../../../_pool_/9e/3b/ad/28479_preview_120.png
PLID
169007
169007
MANUTYPEDESC
Manufacturer Type Description
S811+V72V3S
S811+V72V3S
DESCSHORT
Short Description
Soft starter, 720 A, 200 - 690 V AC, Us= 24 V DC, with control unit and pump algorithm, for 690-V grids, Frame size V
Soft starter, 720 A, 200 - 690 V AC, Us= 24 V DC, with control unit and pump algorithm, for 690-V grids, Frame size V
DESCLONG
Long Description
Soft starter, Description: With internal bypass contacts, Function: Soft starter for three-phase loads, with control unit and pump algorithm, for 690-V grids, Mains supply voltage (50/60 Hz): ULN= 200 - 690 V AC, Supply voltage: Us= 24 V DC, Control voltage: UC= 24 V DC, Assigned motor rating (Standard connection, In-Line) at 400 V, 50 Hz: P= 400 kW, at 690 V, 50 Hz: P= 630 kW, at 460 V, 60 Hz: P= 600 HP, Rated operational current AC-53: Ie= 720 A, Startup class: CLASS 10 (star-delta replacement), CLASS 20 (heavy starting duty 3 x Ie for 45 s), CLASS 30 (6 x Ie for 30 s), Rated operational voltage: Ue= 200 V, 230 V, 400 V, 480 V, 600 V , 690 V, Connection to SmartWire-DT: no, Frame size: V, Ordering information: Terminal blocks for the terminals are required for frame sizes T, U, and V -> Accessories, Standards: IEC/EN 60947-4-2, UL 508, CSA22.2-14-1995, GB14048
Soft starter, Description: With internal bypass contacts, Function: Soft starter for three-phase loads, with control unit and pump algorithm, for 690-V grids, Mains supply voltage (50/60 Hz): ULN= 200 - 690 V AC, Supply voltage: Us= 24 V DC, Control voltage: UC= 24 V DC, Assigned motor rating (Standard connection, In-Line) at 400 V, 50 Hz: P= 400 kW, at 690 V, 50 Hz: P= 630 kW, at 460 V, 60 Hz: P= 600 HP, Rated operational current AC-53: Ie= 720 A, Startup class: CLASS 10 (star-delta replacement), CLASS 20 (heavy starting duty 3 x Ie for 45 s), CLASS 30 (6 x Ie for 30 s), Rated operational voltage: Ue= 200 V, 230 V, 400 V, 480 V, 600 V , 690 V, Connection to SmartWire-DT: no, Frame size: V, Ordering information: Terminal blocks for the terminals are required for frame sizes T, U, and V -> Accessories, Standards: IEC/EN 60947-4-2, UL 508, CSA22.2-14-1995, GB14048
INTNO
International product number
4015081655014
4015081655014
NETTO_WEIGHT
Netto weight
41.40000
41.40000
kg
ECLASS_13_0
Semiconductor motor controller or soft starter [ACO300016]
ETIM_9_0
Soft starter [EC000640]
EF007039
Rated operation current Ie at 40 °C Tu
720
720
A
EF002418
Rated operating voltage Ue
200 - 690
200 - 690
V
EF007053
Rated power three-phase motor, inline, at 230 V
200
200
kW
EF007054
Rated power three-phase motor, inline, at 400 V
400
400
kW
EF007055
Rated power three-phase motor, inside delta, at 230 V
200
200
kW
EF007056
Rated power three-phase motor, inside delta, at 400 V
630
630
kW
EF000030
Function
Single direction
EF009214
Internal bypass
true
EF000458
With display
true
EF009215
Torque control
false
EF007074
Rated surrounding temperature without derating
50
°C
EF003978
Rated control supply voltage AC 50 Hz
0 - 0
V
EF003979
Rated control supply voltage AC 60 Hz
0 - 0
V
EF003980
Rated control supply voltage DC
24 - 24
V
EF008242
Voltage type for actuating
DC
EF007297
Integrated motor overload protection
true
EF006668
Release class
Adjustable
EF005474
Degree of protection (IP)
IP20
IP20
EF011959
Degree of protection (NEMA)
Other
Other
DATA_SHEET
Data sheet
Data sheet
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
장바구니에 담기
내장 된 사용자 작업