피드백을 통해 제안을 제출하거나 온라인 고객 서비스에 문의할 수 있습니다. 신속하게 개선하겠습니다.:
지원
확인
??
지원되는 타사 쿠키 없음
귀하의 브라우저는 타사 쿠키 설정을 허용하지 않습니다. 브라우저 설정에서 활성화하거나 아래 버튼을 클릭하십시오.
새 탭에서 페이지 내용을 열려면 여기를 클릭하십시오.
열려 있는 페이지가 처음에 작동하지 않는 경우 페이지를 다시 로드해 보십시오.
파트커뮤니티가 작동하려면 브라우저에서 쿠키를 활성화하십시오.
CAD모델 선택
{eaton_cad/27266/27292/27362/27659.prj},{NB=276473},{PLID=276473},{NETTO_WEIGHT=0.22500},{EF007679=16},{EF001378=4},{EF001377=1},{EF001376=3},{EF007281=0},{EF007282=0},{EF003531=0},{EF006706=16},{EF000008=45},{EF000040=68},{EF000049=75},{CUSTOMS_TARIFF_NUMBER1=85364900},{PREVIEW=../../../_pool_/08/e2/18/27659_preview_750.png},{MANUTYPEDESC=DILAC-31(230V50HZ,240V60HZ)},{DESCSHORT=Contactor relay, 230 V 50 Hz, 240 V 60 Hz, 3 N/O, 1 NC, Spring-loaded terminals, AC operation}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
276473
HELP_VARIABLE
Company
Eaton's CAD
Description
Contactor relay [EC000196]
Bill of material
276473
PREVIEW
Preview
../../../_pool_/08/e2/18/27659_preview_750.png
../../../_pool_/08/e2/18/27659_preview_750.png
PLID
276473
276473
MANUTYPEDESC
Manufacturer Type Description
DILAC-31(230V50HZ,240V60HZ)
DILAC-31(230V50HZ,240V60HZ)
DESCSHORT
Short Description
Contactor relay, 230 V 50 Hz, 240 V 60 Hz, 3 N/O, 1 NC, Spring-loaded terminals, AC operation
Contactor relay, 230 V 50 Hz, 240 V 60 Hz, 3 N/O, 1 NC, Spring-loaded terminals, AC operation
DESCLONG
Long Description
Contactor relay, Product range: DILA relays, Application: Contactor relays, Description: Basic devices with positive operation contacts, Connection technique: Spring-loaded terminals, Rated operational current AC-15 220 V 230 V 240 V: Ie= 4 A, 380 V 400 V 415 V: Ie= 4 A, Contacts N/O = Normally open: 3 N/O, Contacts N/C = Normally closed: 1 NC, Code number and version of combination Distinctive number: 31E, Can be combined with auxiliary contact module: DILA-XHIC(V)…, Actuating voltage: 230 V 50 Hz, 240 V 60 Hz, Voltage AC/DC: AC operation, Degree of Protection: IP20, Instructions: Contact numbers to EN 50011 , Coil terminal markings to EN 50005, Standards: IEC/EN 60947, EN 60947-5-1, VDE 0660, UL, CSA
Contactor relay, Product range: DILA relays, Application: Contactor relays, Description: Basic devices with positive operation contacts, Connection technique: Spring-loaded terminals, Rated operational current AC-15 220 V 230 V 240 V: Ie= 4 A, 380 V 400 V 415 V: Ie= 4 A, Contacts N/O = Normally open: 3 N/O, Contacts N/C = Normally closed: 1 NC, Code number and version of combination Distinctive number: 31E, Can be combined with auxiliary contact module: DILA-XHIC(V)…, Actuating voltage: 230 V 50 Hz, 240 V 60 Hz, Voltage AC/DC: AC operation, Degree of Protection: IP20, Instructions: Contact numbers to EN 50011 , Coil terminal markings to EN 50005, Standards: IEC/EN 60947, EN 60947-5-1, VDE 0660, UL, CSA
INTNO
International product number
4015082764739
4015082764739
NETTO_WEIGHT
Netto weight
0.22500
0.22500
kg
ECLASS_13_0
Contactor relay [AAB716019]
ETIM_9_0
Contactor relay [EC000196]
EF003978
Rated control supply voltage AC 50 Hz
230 - 230
230 - 230
V
EF003979
Rated control supply voltage AC 60 Hz
240 - 240
240 - 240
V
EF003980
Rated control supply voltage DC
0 - 0
0 - 0
V
EF008242
Voltage type for actuating
AC
AC
EF007679
Rated operation current
16
A
EF001378
Rated operation current Ie, 400 V
4
A
EF000003
Mounting method
DIN-rail/screw
DIN-rail/screw
EF005950
With LED indication
false
EF002978
Suitable for manual operation
false
EF000594
Interface
false
EF001377
Number of auxiliary contacts as normally closed contact
1
1
EF001376
Number of auxiliary contacts as normally open contact
3
3
EF007281
Number of auxiliary contacts as normally closed contact, delayed switching
0
EF007282
Number of auxiliary contacts as normally open contact, leading
0
EF003531
Number of auxiliary contacts as change-over contact
0
EF008206
Operating voltage AC 50 Hz
17 - 500
V
EF008207
Operating voltage AC 60 Hz
17 - 500
V
EF008208
Operating voltage DC
24 - 220
V
EF005294
Voltage type (operating voltage)
AC/DC
EF006706
Rated switch current
16
A
EF006820
Connection type auxiliary circuit
Spring clamp connection
Spring clamp connection
EF000008
Width
45
mm
EF000040
Height
68
mm
EF000049
Depth
75
mm
DATA_SHEET
Data sheet
Data sheet
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
장바구니에 담기
내장 된 사용자 작업