??
Výběr CAD modelu
136508
HELP_VARIABLE
Company
Eaton's CAD
Description
Electronic overload relay [EC001080]
Bill of material
136508
PREVIEW
Preview
PLID
MANUTYPEDESC
Manufacturer Type Description
DESCSHORT
Short Description
DESCLONG
Long Description
INTNO
International product number
NETTO_WEIGHT
Netto weight
kg
ECLASS_13_0
Electronic overload relay [AKF076019]
ETIM_9_0
Electronic overload relay [EC001080]
EF000003
Mounting method
EF006819
Type of electrical connection of main circuit
Screw connection
EF008211
Adjustable current range
A
EF003292
External power supply required
false
EF003978
Rated control supply voltage AC 50 Hz
0 - 0 V
EF003979
Rated control supply voltage AC 60 Hz
0 - 0 V
EF003980
Rated control supply voltage DC
0 - 0 V
EF008242
Voltage type for actuating
-
EF001377
Number of auxiliary contacts as normally closed contact
1
EF001376
Number of auxiliary contacts as normally open contact
1
EF003531
Number of auxiliary contacts as change-over contact
0
EF005294
Voltage type (operating voltage)
AC
EF008206
Operating voltage AC 50 Hz
230 - 690 V
EF008207
Operating voltage AC 60 Hz
230 - 690 V
EF008208
Operating voltage DC
0 - 0 V
EF006706
Rated switch current
- A
EF006668
Release class
Adjustable
EF011941
Reset function automatic
true
EF011940
Reset function input
false
EF011942
Reset function push-button
true
EF000008
Width
mm
EF000040
Height
mm
EF000049
Depth
mm
DATA_SHEET
Data sheet
Data sheet
Previews
3D
2D
Stáhnout CAD model
Embedded user actions