??
Wybór modelu CAD
257904
HELP_VARIABLE
Company
Eaton's CAD
Description
PLC analogue I/O-module [EC001420]
Bill of material
257904
PREVIEW
Preview
PLID
MANUTYPEDESC
Manufacturer Type Description
DESCSHORT
Short Description
DESCLONG
Long Description
INTNO
International product number
NETTO_WEIGHT
Netto weight
kg
ECLASS_13_0
PLC analog input/output module [AKE524019]
ETIM_9_0
PLC analogue I/O-module [EC001420]
EF001994
Number of analogue inputs
EF001995
Number of analogue outputs
EF008518
Analogue inputs configurable
true
EF008519
Analogue outputs configurable
true
EF003204
Input, current
EF003205
Input, voltage
EF003206
Input, resistor
false
EF003207
Input, resistance thermometer
EF003208
Input, thermocouple
EF003209
Input signal, configurable
EF003575
Resolution of the analogue inputs
Bit
EF003212
Output, current
EF003213
Output, voltage
EF003214
Output signal configurable
EF003577
Resolution of the analogue outputs
Bit
EF003961
Type of electric connection
Screw-/spring clamp connection
EF001597
Suitable for safety functions
false
EF009889
SIL according to IEC 61508
None
EF007399
Performance level according to EN ISO 13849-1
None
EF004141
Appendant operation agent (Ex ia)
false
EF004142
Appendant operation agent (Ex ib)
false
EF003997
Explosion safety category for gas
None
EF003998
Explosion safety category for dust
None
EF000008
Width
30 mm
EF000346
Power consumption
- W
EF000040
Height
95 mm
EF000049
Depth
100 mm
DATA_SHEET
Data sheet
Data sheet
Previews
3D
2D
Pobierz modele CAD
Embedded user actions