??
Výběr CAD modelu
178794
HELP_VARIABLE
Company
Eaton's CAD
Description
Fieldbus, decentr. periphery - power module, motor switch [EC001605]
Bill of material
178794
PREVIEW
Preview
PLID
178794
MANUTYPEDESC
Manufacturer Type Description
XN-322-1DCD-B35
DESCSHORT
Short Description
DC motor driver module, 12–30 V, brush,3.5 A
DESCLONG
Long Description
XN-322 current regulator slice module in XN300 I/O system, for operating a DC motor (brushed) with a supply voltage of 12 - 30 V and a max. motor current of 3.5 A. Higher brief inrush currents are possible. In addition, there is an integrated current-controlled LED driver with a maximum current of 20 mA and an integrated current-controlled power LED driver with a maximum current of 350 mA. Current consumption with 5 V: 60 mA, current consumption 24V:20 mA
INTNO
International product number
7640130098282
NETTO_WEIGHT
Netto weight
0.061 kg
ECLASS_13_0
Field bus, decentralized peripheral - power module, motor switch [BAA072018]
ETIM_9_0
Fieldbus, decentr. periphery - power module, motor switch [EC001605]
EF007532
Supply voltage AC 50 Hz
0 - 0 V
EF007533
Supply voltage AC 60 Hz
0 - 0 V
EF007534
Supply voltage DC
18 - 30 V
EF002991
Voltage type (supply voltage)
DC
EF000318
Number of inputs
0
EF007554
Permitted voltage at input
0 - 0 V
EF003033
Type of voltage (input voltage)
DC
EF003601
Type of digital output
Transistor
EF007553
Permitted voltage at output
12 - 30 V
EF008222
Type of output voltage
DC
EF003203
Short-circuit protection, outputs available
true
EF003949
Number of motor outlets
1
EF004055
Rated operation current of the motor
0 - 3.5 A
EF004056
With motor current parameter setting
true
EF003938
Type of electrical connection at the motor output
Plug-in connection
EF003987
With brake output
false
EF004123
With thermal motor protection
true
EF003020
Number of HW-interfaces industrial Ethernet
0
EF006932
Number of interfaces PROFINET
0
EF003021
Number of HW-interfaces RS-232
0
EF003022
Number of HW-interfaces RS-422
0
EF003023
Number of HW-interfaces RS-485
0
EF003024
Number of HW-interfaces serial TTY
0
EF003026
Number of HW-interfaces parallel
0
EF006933
Number of HW-interfaces wireless
0
EF003025
Number of HW-interfaces USB
0
EF003027
Number of HW-interfaces other
1
EF003028
With optical interface
false
EF017564
Supporting protocol for EtherCAT
false
EF003050
Supporting protocol for TCP/IP
false
EF003052
Supporting protocol for PROFIBUS
false
EF003053
Supporting protocol for CAN
false
EF003054
Supporting protocol for INTERBUS
false
EF003051
Supporting protocol for ASI
false
EF003055
Supporting protocol for KNX
false
EF003057
Supporting protocol for Modbus
false
EF003058
Supporting protocol for Data-Highway
false
EF003059
Supporting protocol for DeviceNet
false
EF003060
Supporting protocol for SUCONET
false
EF003017
Supporting protocol for LON
false
EF007525
Supporting protocol for PROFINET IO
false
EF007524
Supporting protocol for PROFINET CBA
false
EF006657
Supporting protocol for SERCOS
false
EF007522
Supporting protocol for Foundation Fieldbus
false
EF007521
Supporting protocol for EtherNet/IP
false
EF007519
Supporting protocol for AS-Interface Safety at Work
false
EF007520
Supporting protocol for DeviceNet Safety
false
EF006662
Supporting protocol for INTERBUS-Safety
false
EF007526
Supporting protocol for PROFIsafe
false
EF007527
Supporting protocol for SafetyBUS p
false
EF003062
Supporting protocol for other bus systems
true
EF007178
Radio standard Bluetooth
false
EF007179
Radio standard WLAN 802.11
false
EF008523
Radio standard GPRS
false
EF008524
Radio standard GSM
false
EF008525
Radio standard UMTS
false
EF007298
IO link master
false
EF004118
System accessory
true
EF005474
Degree of protection (IP)
IP20
EF011959
Degree of protection (NEMA)
1
EF003961
Type of electric connection
Plug-in connection
EF004002
Fieldbus connection over separate bus coupler possible
true
EF003972
Rail mounting possible
true
EF007020
Wall mounting/direct mounting
false
EF007016
Front built-in possible
false
EF007018
Rack-assembly possible
false
EF001597
Suitable for safety functions
false
EF009889
SIL according to IEC 61508
None
EF007399
Performance level according to EN ISO 13849-1
None
EF004141
Appendant operation agent (Ex ia)
false
EF004142
Appendant operation agent (Ex ib)
false
EF003997
Explosion safety category for gas
None
EF003998
Explosion safety category for dust
None
EF017622
Certified for UL hazardous location class I
false
EF017625
Certified for UL hazardous location class II
false
EF017627
Certified for UL hazardous location class III
false
EF017628
Certified for UL hazardous location division 1
false
EF017629
Certified for UL hazardous location division 2
false
EF017632
Certified for UL hazardous location group A (acetylene)
false
EF017633
Certified for UL hazardous location group B (hydrogen)
false
EF017635
Certified for UL hazardous location group C (ethylene)
false
EF017636
Certified for UL hazardous location group D (propane)
false
EF017637
Certified for UL hazardous location group E (metal dusts)
false
EF017638
Certified for UL hazardous location group F (carbonaceous dusts)
false
EF017639
Certified for UL hazardous location group G (non-conductive dusts)
false
EF000008
Width
80.300 mm
EF000040
Height
16.800 mm
EF000049
Depth
104.200 mm
DATA_SHEET
Data sheet
Data sheet
Previews
3D
2D
Stáhnout CAD model
Embedded user actions