??
CAD模型选择
106045
HELP_VARIABLE
Company
Eaton's CAD
Description
PLC analogue I/O-module [EC001420]
Bill of material
106045
PREVIEW
Preview
PLID
106045
MANUTYPEDESC
Manufacturer Type Description
MFD-TAP13-PT-A
DESCSHORT
Short Description
I/O module with temperature measuring, range A, 6DI(2AI), 2I-Pt100, 4DO-Trans, 1AO
DESCLONG
Long Description
I/O module with temperature measuring, power supply 24 VDC, is snapped onto MFD-AC-CP8 beginning with device version 08/CP10, 6 digital inputs of which 2 inputs are available as analog inputs, 2 inputs as temperature inputs with Pt100, 4 transistor outputs, 1 analog output, configurable temperature range: -40up to+90/0up to+250/0up to+400 °C
INTNO
International product number
4015081058136
NETTO_WEIGHT
Netto weight
0.120 kg
ECLASS_13_0
PLC analog input/output module [AKE524019]
ETIM_9_0
PLC analogue I/O-module [EC001420]
EF001994
Number of analogue inputs
2
EF001995
Number of analogue outputs
1
EF008518
Analogue inputs configurable
true
EF008519
Analogue outputs configurable
true
EF003204
Input, current
false
EF003205
Input, voltage
true
EF003206
Input, resistor
false
EF003207
Input, resistance thermometer
true
EF003208
Input, thermocouple
false
EF003209
Input signal, configurable
true
EF003575
Resolution of the analogue inputs
12 Bit
EF003212
Output, current
false
EF003213
Output, voltage
true
EF003214
Output signal configurable
false
EF003577
Resolution of the analogue outputs
12 Bit
EF003961
Type of electric connection
Spring clamp connection
EF001597
Suitable for safety functions
false
EF009889
SIL according to IEC 61508
None
EF007399
Performance level according to EN ISO 13849-1
None
EF004141
Appendant operation agent (Ex ia)
false
EF004142
Appendant operation agent (Ex ib)
false
EF003997
Explosion safety category for gas
None
EF003998
Explosion safety category for dust
None
EF000008
Width
88 mm
EF000346
Power consumption
- W
EF000040
Height
90 mm
EF000049
Depth
44 mm
DATA_SHEET
Data sheet
Data sheet
预览
3D
2D
下载CAD模型
Embedded user actions