??
CAD Model seçimi
179545
HELP_VARIABLE
Company
Eaton's CAD
Description
Data and communication cable [EC003249] Basic version and enhancement
Bill of material
179545
PREVIEW
Preview
PLID
MANUTYPEDESC
Manufacturer Type Description
DESCSHORT
Short Description
DESCLONG
Long Description
INTNO
International product number
NETTO_WEIGHT
Netto weight
kg
ECLASS_13_0
Data and communication cable (copper) [AKE197019]
ETIM_9_0
Data and communication cable [EC003249]
EF000081
Cable type
Other
EF023003
Duplex
false
EF001622
Conductor material
Other
EF010804
Conductor surface
Bare
EF001621
Diameter conductor
1.5 mm
EF000060
Nominal cross section conductor
0.5 mm²
EF011789
AWG size
20
EF001632
Conductor category
Class 2 = stranded
EF001792
Number of cores
5
EF001688
Number of stranding elements
EF001617
Stranding element
EF000061
Material core insulation
Other
EF011805
Specification core insulation
Other
EF013766
Core identification according to HD 308 S2
false
EF000067
Core identification
Colour
EF001623
Screen over stranding element
EF003802
Stranding
EF001624
Screen over stranding
None
EF011011
Longitudinal water blocking cable
EF011012
Radial water blocking cable
true
EF003689
Suitable for underground installation
false
EF015176
Approved type of underground installation
Other
EF001691
Protective sheath
Other
EF001625
Material outer sheath
EF011806
Specification material outer sheath
EF001618
Colour outer sheath
EF016997
Number of sheath layers
0
EF001683
Armouring/reinforcement
None
EF013440
Material armouring
Other
EF013532
Cable geometry
Round
EF016492
Flame retardant according to IEC 60332-1-2
false
EF016493
Flame retardant according to IEC 60332-3-21 (Cat A F/R)
false
EF016494
Flame retardant according to IEC 60332-3-22 (Cat A)
false
EF016495
Flame retardant according to IEC 60332-3-23 (Cat B)
false
EF016496
Flame retardant according to IEC 60332-3-24 (Cat C)
false
EF016497
Flame retardant according to IEC 60332-3-25 (Cat D)
false
EF003799
Low smoke according to EN IEC 61034-2
false
EF016498
Halogen free according to EN IEC 60754-1
false
EF003792
Halogen free according to EN IEC 60754-2
false
EF016500
Halogen free according to EN IEC 60754-3
false
EF011577
Reaction-to-fire according to EN 13501-6: Class
None
EF011578
Reaction-to-fire according to EN 13501-6: Smoke production
None
EF011579
Reaction-to-fire according to EN 13501-6: Flaming droplets/particles
None
EF011580
Reaction-to-fire according to EN 13501-6: Acidity
None
EF016619
Circuit integrity according to IEC 60331-23
false
EF009770
Oil resistant according to EN IEC 60811-404
true
EF003921
Outer diameter approx.
mm
EF011801
Min. permitted bending radius, moving application with forced guidance
mm
EF011802
Min. permitted bending radius, moving application/free movement
mm
EF011803
Min. permitted bending radius, stationary application/permanent installation
34 mm
EF001685
Permitted cable outer temperature during assembling/handling
°C
EF001686
Permitted cable outer temperature after assembling without vibration
-40 - 80 °C
EF001619
Category
Other
EF008387
NVP value
66.5 %
EF000024
UV resistant
EF013772
Certified for shipboard application
false
EF013986
Segregation class according to EN 50174-2
-
EF013768
Suitable as telephone cable
false
EF013769
Suitable as computer data cable
false
EF013770
Suitable as signalling cable
true
EF017089
Suitable for use as security alarm cable
false
EF001029
Drain wire
false
EF017088
With rip cord
false
EF003796
Cable width approx.
mm
EF003797
Cable height approx.
16.3 mm
EF000167
Weight
- kg/km
EF001628
Characteristic impedance
100 O
EF013801
Max. tensile strength during installation
- kN
EF001615
Nominal voltage U
24 V
EF007960
With rodent protection
false
EFDE0051
Circuit integrity according to DIN 4102-12
-
EFFR0001
Compatible with Grade2TV according to XP-C 90-483
false
EFFR0002
Compatible with Grade3TV according to XP-C 90-483
false
EFUK0022
Cable type according to BS 4737-3.30
-
EFUK0023
Rip cord colour according to BS 4737-3.30
-
EFUK0024
Compliant with BT (British Telecom) specification
-
DATA_SHEET
Data sheet
Data sheet
Previews
3D
Boyut
2D
CAD modeli indir
Embedded user actions