??
CAD模型选择
089085
HELP_VARIABLE
Company
Eaton's CAD
Description
Main line branch terminal [EC000275] Basic version and enhancement
Bill of material
089085
PREVIEW
Preview
PLID
MANUTYPEDESC
Manufacturer Type Description
DESCSHORT
Short Description
DESCLONG
Long Description
INTNO
International product number
NETTO_WEIGHT
Netto weight
kg
ECLASS_13_0
Rail terminal bar clamp [ACO369016]
ETIM_9_0
Main line branch terminal [EC000275]
EF001391
Number of poles
EF000001
Nominal current
A
EF000124
Connection type
Screwing
EF000003
Mounting method
Screw
EF000318
Number of inputs
EF000319
Number of outputs
EF007816
Suitable for solid conductors
false
EF007818
Suitable for stranded conductors
true
EF007804
Suitable for fine strand conductors
EF016327
Suitable for fine strand conductors without cable end sleeve
false
EF016328
Suitable for extra fine-strand conductors
false
EF016329
Suitable for extra fine-strand conductors without cable end sleeve
false
EF016330
Conductor cross section, input
mm²
EF016331
Conductor cross section, output
mm²
EF016332
Conductor cross section, input AWG
EF016333
Conductor cross section, output AWG
EF004521
Contact safe
true
EF000040
Height
mm
EF000008
Width
mm
EF000049
Depth
mm
DATA_SHEET
Data sheet
Data sheet
预览
3D
尺寸标注
2D
下载CAD模型
Embedded user actions