??
CAD模型选择
062655
HELP_VARIABLE
Company
Eaton's CAD
Description
Empty cabinet [EC000058]
Bill of material
062655
PREVIEW
Preview
PLID
MANUTYPEDESC
Manufacturer Type Description
DESCSHORT
Short Description
DESCLONG
Long Description
Individual enclosure base x, material characteristic polycarbonate, impact-resistant, smooth sides, without knockouts, for any drilling dimensions, wall thickness=6.5mm, RAL 7035, direct mounting to the wall possible without further accessories
INTNO
International product number
NETTO_WEIGHT
Netto weight
kg
ECLASS_13_0
Empty cabinet (small distribution board) [ACN385016]
ETIM_9_0
Empty cabinet [EC000058]
EF000003
Mounting method
Surface mounted
EF000339
Type of covering
Optional
EF009212
Cover model
Closed
EF004464
Type of door
None
EF006244
Transparent cover/door
false
EF006306
With lock
false
EF008873
Nominal current (In)
1600 A
EF000040
Height
mm
EF000008
Width
mm
EF000049
Depth
mm
EF000218
Built-in depth
mm
EF001131
Inner depth
100 mm
EF009170
Material plate thickness cabinet
9 mm
EF009171
Material plate thickness door/cover
6 mm
EF000007
Colour
Grey
EF000116
RAL-number
7035
EF004427
Number of modules
1
EF000266
Number of rows
0
EF002950
Width in number of modular spacings
EF009554
Number of openings for flange plates
0
EF001088
Extension possible
false
EF000437
Number of conduit inlets
0
EF001596
Housing material
Plastic
EF000139
Surface protection
Other
EF000118
With mounting plate
false
EF003532
Suitable for outdoor use
true
EF007800
Suitable for lightning protection
true
EF005474
Degree of protection (IP)
EF011959
Degree of protection (NEMA)
Other
EF000004
Protection class
II
EF004293
Impact strength
EF001613
Circuit integrity
Other
EF015940
Cover with overpressure release
true
DATA_SHEET
Data sheet
Data sheet
预览
3D
2D
下载CAD模型
Embedded user actions