??
Селекция на CAD модел
100961
HELP_VARIABLE
Company
Eaton's CAD
Description
Small distribution board [EC000214] Basic version and enhancement
Bill of material
100961
PREVIEW
Preview
PLID
MANUTYPEDESC
Manufacturer Type Description
DESCSHORT
Short Description
DESCLONG
Long Description
INTNO
International product number
NETTO_WEIGHT
Netto weight
kg
ECLASS_13_0
Small distribution board [ACN387016]
ETIM_9_0
Small distribution board [EC000214]
EF000003
Mounting method
EF000266
Number of rows
EF002950
Width in number of modular spacings
EF000339
Type of covering
Door
EF009212
Cover model
Closed
EF004464
Type of door
EF006244
Transparent cover/door
false
EF015941
Signal passing door
false
EF006306
With lock
false
EF004462
Type of closure
Other
EF001596
Housing material
Steel
EF000218
Built-in depth
mm
EF000332
Built-in height
mm
EF000846
Built-in width
mm
EF001131
Inner depth
mm
EF015776
Earthing terminal block
false
EF015777
Neutral terminal block
false
EF001134
DIN-rail
EF000118
With mounting plate
false
EF001088
Extension possible
EF001062
EMC-version
true
EF000024
UV resistant
false
EF000007
Colour
EF000116
RAL-number
EF005474
Degree of protection (IP)
EF000040
Height
mm
EF000008
Width
mm
EF000049
Depth
mm
DATA_SHEET
Data sheet
Data sheet
Previews
3D
Размер
2D
Сваляне на CAD модели
Embedded user actions