{eaton_cad/20376/20386/20562/21673.prj},{NB=197172},{PLID=197172},{NETTO_WEIGHT=0.16700},{CUSTOMS_TARIFF_NUMBER1=85444290},{PREVIEW=../../../_pool_/cc/4c/a3/21673_preview_40.png},{MANUTYPEDESC=EMS2-XBR-Z-2},{DESCSHORT=Three-phase current connector with plug, Pole 3, Devices 2, For use with EMS2-D..., EMS2-D...-SWD..., EMS-R...},{DESCLONG=Three-phase current connector, range: Electronic motor starter, accessories, description: Three-phase current connector with plug, poles: 3, devices: 2, can be used for: EMS2-D..., EMS2-D...-SWD..., EMS-R..., conductor cross-section: 2.5 mm2},{INTNO=4015080896135},{ECLASS_13_0=Electronic motor control and motor protection device (accessories) [ACO035016]}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
197172
HELP_VARIABLE
Company
Eaton's CAD
Description
Accessories/spare parts for electronic motor control and protection device [EC002615] Basic version and enhancement
Bill of material
197172
PREVIEW
Preview
PLID
197172
197172
MANUTYPEDESC
Manufacturer Type Description
EMS2-XBR-Z-2
EMS2-XBR-Z-2
DESCSHORT
Short Description
Three-phase current connector with plug, Pole 3, Devices 2, For use with EMS2-D..., EMS2-D...-SWD..., EMS-R...
Three-phase current connector with plug, Pole 3, Devices 2, For use with EMS2-D..., EMS2-D...-SWD..., EMS-R...
DESCLONG
Long Description
Three-phase current connector, range: Electronic motor starter, accessories, description: Three-phase current connector with plug, poles: 3, devices: 2, can be used for: EMS2-D..., EMS2-D...-SWD..., EMS-R..., conductor cross-section: 2.5 mm2
Three-phase current connector, range: Electronic motor starter, accessories, description: Three-phase current connector with plug, poles: 3, devices: 2, can be used for: EMS2-D..., EMS2-D...-SWD..., EMS-R..., conductor cross-section: 2.5 mm2
INTNO
International product number
4015080896135
4015080896135
NETTO_WEIGHT
Netto weight
0.16700
0.16700
kg
ECLASS_13_0
Electronic motor control and motor protection device (accessories) [ACO035016]
ETIM_9_0
Accessories/spare parts for electronic motor control and protection device [EC002615]
EF000215
Type of accessory/spare part
Connecting cable
EF013236
Accessory
true
EF013237
Spare part
false
DATA_SHEET
Data sheet
Data sheet
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
添加到購物籃
Embedded user actions