您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型選擇
{eaton_cad/20376/20394/20454/21033.prj},{NB=229028},{PLID=229028},{NETTO_WEIGHT=0.01400},{EF000144=83},{CUSTOMS_TARIFF_NUMBER1=85318040},{PREVIEW=../../../_pool_/9e/e9/fb/21033_preview_20.png},{MANUTYPEDESC=M22-XAMP},{DESCSHORT=Buzzer BA9s, 18-30V, pulsed tone},{DESCLONG=Buzzer BA9s, 18-30V, pulsed tone, for acoustic device M22-AMC},{INTNO=4015082290283},{ECLASS_13_0=Acoustic alarm unit [AKF032019]},{ETIM_9_0=Acoustic indicator [EC001026]},{EF002751=Pulse tone},{EF008206=0 - 0},{EF008207=0 - 0},{EF008208=24 - 24},{EF000187=DC},{EF011959=Other},{DATA_SHEET=Data sheet}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
229028
HELP_VARIABLE
Company
Eaton's CAD
Description
Acoustic indicator [EC001026]
Bill of material
229028
PREVIEW
Preview
PLID
229028
229028
MANUTYPEDESC
Manufacturer Type Description
M22-XAMP
M22-XAMP
DESCSHORT
Short Description
Buzzer BA9s, 18-30V, pulsed tone
Buzzer BA9s, 18-30V, pulsed tone
DESCLONG
Long Description
Buzzer BA9s, 18-30V, pulsed tone, for acoustic device M22-AMC
Buzzer BA9s, 18-30V, pulsed tone, for acoustic device M22-AMC
INTNO
International product number
4015082290283
4015082290283
NETTO_WEIGHT
Netto weight
0.01400
0.01400
kg
ECLASS_13_0
Acoustic alarm unit [AKF032019]
ETIM_9_0
Acoustic indicator [EC001026]
EF002751
Type of acoustic signal
Pulse tone
Pulse tone
EF000144
Loudness
83
83
dB
EF008206
Operating voltage AC 50 Hz
0 - 0
V
EF008207
Operating voltage AC 60 Hz
0 - 0
V
EF008208
Operating voltage DC
24 - 24
24 - 24
V
EF000187
Voltage type
DC
DC
EF011959
Degree of protection (NEMA)
Other
Other
DATA_SHEET
Data sheet
Data sheet
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
添加到購物籃
Embedded user actions