??
CAD model selection
171288
HELP_VARIABLE
Company
Eaton's CAD
Description
Acoustic module for signal tower [EC001261]
Bill of material
171288
PREVIEW
Preview
PLID
MANUTYPEDESC
Manufacturer Type Description
DESCSHORT
Short Description
DESCLONG
Long Description
INTNO
International product number
NETTO_WEIGHT
Netto weight
kg
ECLASS_13_0
Signal column element, acoustic [AKF055019]
ETIM_9_0
Acoustic module for signal tower [EC001261]
EF000030
Function
EF000015
Outer diameter
mm
EF000007
Colour
Black
EF008206
Operating voltage AC 50 Hz
V
EF008207
Operating voltage AC 60 Hz
V
EF008208
Operating voltage DC
V
EF000187
Voltage type
EF005920
Tone adjustable
true
EF005474
Degree of protection (IP)
IP66
EF011959
Degree of protection (NEMA)
13
EF000144
Loudness
dB
DATA_SHEET
Data sheet
Data sheet
Previews
3D
2D
Download CAD models
Embedded user actions