{eaton_cad/20376/20394/20454/20979.prj},{NB=106524},{PLID=106524},{NETTO_WEIGHT=0.05500},{EF000943=22},{EF000219=4},{CUSTOMS_TARIFF_NUMBER1=85389099},{PREVIEW=../../../_pool_/84/97/9e/20979_preview_40.png},{MANUTYPEDESC=M22-ADC4},{DESCSHORT=Mounting clamp, with dust protection, 4-way},{DESCLONG=Accessories for the control circuit devices program},{INTNO=4015081063918},{ECLASS_13_0=Adapter for command devices [AKF044019]},{ETIM_9_0=Adapter for command devices [EC001020]},{DATA_SHEET=Data sheet}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
106524
HELP_VARIABLE
Company
Eaton's CAD
Description
Adapter for command devices [EC001020]
Bill of material
106524
PREVIEW
Preview
PLID
106524
106524
MANUTYPEDESC
Manufacturer Type Description
M22-ADC4
M22-ADC4
DESCSHORT
Short Description
Mounting clamp, with dust protection, 4-way
Mounting clamp, with dust protection, 4-way
DESCLONG
Long Description
Accessories for the control circuit devices program
Accessories for the control circuit devices program
INTNO
International product number
4015081063918
4015081063918
NETTO_WEIGHT
Netto weight
0.05500
0.05500
kg
ECLASS_13_0
Adapter for command devices [AKF044019]
ETIM_9_0
Adapter for command devices [EC001020]
EF000943
Built-in diameter
22
22
mm
EF000219
Number of appliances to build in
4
4
DATA_SHEET
Data sheet
Data sheet
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
添加到購物籃
Embedded user actions