??
CAD model selection
6101137
HELP_VARIABLE
Company
Eaton's CAD
Description
Auxiliary contact block [EC000041] Basic version and enhancement
Bill of material
6101137
PREVIEW
Preview
PLID
6101137
MANUTYPEDESC
Manufacturer Type Description
AUX1NO+1NC-BOX3
DESCSHORT
Short Description
Auxiliary contact, 1 N/O + 1N/C, for DDC + QSA, Box3
DESCLONG
Long Description
Auxiliary contact, Switching duty 6 A, 230 V AC, Contacts N/O = Normally open: 1 N/O, Contacts N/C = Normally closed: 1 NC, For use with: DDC…, QSA…, Information about equipment supplied: including connection materials
INTNO
International product number
8711426214880
NETTO_WEIGHT
Netto weight
0.100 kg
ECLASS_13_0
Auxiliary switch block [AKN342018]
ETIM_9_0
Auxiliary contact block [EC000041]
EF008257
Number of contacts as change-over contact
0
EF008256
Number of contacts as normally open contact
1
EF008255
Number of contacts as normally closed contact
1
EF007613
Number of fault-signal switches
0
EF001385
Rated operation current Ie at AC-15, 230 V
6 A
EF003961
Type of electric connection
Screw connection
EF000010
Model
Clip-on
EF000003
Mounting method
Front fastening
EF000048
Lamp holder
None
DATA_SHEET
Data sheet
Data sheet
Previews
3D
Dimension
2D
Download CAD models
Embedded user actions