피드백을 통해 제안을 제출하거나 온라인 고객 서비스에 문의할 수 있습니다. 신속하게 개선하겠습니다.:
지원
확인
??
지원되는 타사 쿠키 없음
귀하의 브라우저는 타사 쿠키 설정을 허용하지 않습니다. 브라우저 설정에서 활성화하거나 아래 버튼을 클릭하십시오.
새 탭에서 페이지 내용을 열려면 여기를 클릭하십시오.
열려 있는 페이지가 처음에 작동하지 않는 경우 페이지를 다시 로드해 보십시오.
파트커뮤니티가 작동하려면 브라우저에서 쿠키를 활성화하십시오.
CAD모델 선택
{eaton_cad/20376/20386/20470/21289.prj},{NB=230257},{PLID=230257},{NETTO_WEIGHT=0.03200},{EF008257=0},{EF008256=1},{EF008255=1},{EF007613=0},{EF001385=4},{CUSTOMS_TARIFF_NUMBER1=85365080},{PREVIEW=../../../_pool_/b7/35/50/21289_preview_110.png},{MANUTYPEDESC=11DILE-C},{DESCSHORT=Auxiliary contact module, 2 pole, 1 N/O, 1 NC, Front fixing, Spring-loaded terminals, DILE(E)M…-C, DILER…-C}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
230257
HELP_VARIABLE
Company
Eaton's CAD
Description
Auxiliary contact block [EC000041]
Bill of material
230257
PREVIEW
Preview
PLID
230257
230257
MANUTYPEDESC
Manufacturer Type Description
11DILE-C
11DILE-C
DESCSHORT
Short Description
Auxiliary contact module, 2 pole, 1 N/O, 1 NC, Front fixing, Spring-loaded terminals, DILE(E)M…-C, DILER…-C
Auxiliary contact module, 2 pole, 1 N/O, 1 NC, Front fixing, Spring-loaded terminals, DILE(E)M…-C, DILER…-C
DESCLONG
Long Description
Auxiliary contact module, with interlocked opposing contacts, Switching elements according to EN 50005, Switching elements according to EN 50012 are to be preferred., Version E combinations correspond to EN 50011 and are to be preferred., Function: for standard applications, 2 pole, Connection technique: Spring-loaded terminals, Rated operational current AC-15 220 V 230 V 240 V: Ie= 4 A, Rated operational current AC-15 380 V 400 V 415 V: Ie= 2 A, Rated operational current AC-15 380 V 400 V 500 V: Ie= 1.5 A, Contacts N/O = Normally open: 1 N/O, Contacts N/C = Normally closed: 1 NC, Mounting type: Front fixing , For use with: DILE(E)M-10-C(-G)(…), DILE(E)M-01-C(-G)(…), DILER40(-G)-C, DILER31(-G)-C, DILER22-C, Instructions: Interlocked opposing contacts according to IEC/EN 60947-5-1 appendix L, inside the auxiliary contact modules, also for the integrated auxiliary contacts of the DILE(E)M, Auxiliary contacts used as mirror contacts according to IEC/EN 60947-4-1 Appendix F (not N/C late open), Code number and version of combination Distinctive number: 51 E, 42, 33
Auxiliary contact module, with interlocked opposing contacts, Switching elements according to EN 50005, Switching elements according to EN 50012 are to be preferred., Version E combinations correspond to EN 50011 and are to be preferred., Function: for standard applications, 2 pole, Connection technique: Spring-loaded terminals, Rated operational current AC-15 220 V 230 V 240 V: Ie= 4 A, Rated operational current AC-15 380 V 400 V 415 V: Ie= 2 A, Rated operational current AC-15 380 V 400 V 500 V: Ie= 1.5 A, Contacts N/O = Normally open: 1 N/O, Contacts N/C = Normally closed: 1 NC, Mounting type: Front fixing , For use with: DILE(E)M-10-C(-G)(…), DILE(E)M-01-C(-G)(…), DILER40(-G)-C, DILER31(-G)-C, DILER22-C, Instructions: Interlocked opposing contacts according to IEC/EN 60947-5-1 appendix L, inside the auxiliary contact modules, also for the integrated auxiliary contacts of the DILE(E)M, Auxiliary contacts used as mirror contacts according to IEC/EN 60947-4-1 Appendix F (not N/C late open), Code number and version of combination Distinctive number: 51 E, 42, 33
INTNO
International product number
4015082302573
4015082302573
NETTO_WEIGHT
Netto weight
0.03200
0.03200
kg
ECLASS_13_0
Auxiliary switch block [AKN342018]
ETIM_9_0
Auxiliary contact block [EC000041]
EF008257
Number of contacts as change-over contact
0
EF008256
Number of contacts as normally open contact
1
1
EF008255
Number of contacts as normally closed contact
1
1
EF007613
Number of fault-signal switches
0
EF001385
Rated operation current Ie at AC-15, 230 V
4
A
EF003961
Type of electric connection
Spring clamp connection
Spring clamp connection
EF000010
Model
Clip-on
EF000003
Mounting method
Front fastening
EF000048
Lamp holder
None
DATA_SHEET
Data sheet
Data sheet
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
장바구니에 담기
내장 된 사용자 작업