{eaton_cad/20376/20394/20454/20805.prj},{NB=121472},{PLID=121472},{NETTO_WEIGHT=0.02100},{EF008257=0},{EF008256=1},{EF008255=1},{EF007613=0},{EF001385=6.0},{CUSTOMS_TARIFF_NUMBER1=85365080},{PREVIEW=../../../_pool_/10/33/0c/20805_preview_240.png},{MANUTYPEDESC=M22-K01SMC10},{DESCSHORT=Self-monitoring contact elements, Screw terminals, Front fixing, 1 N/O, 1 NC, 24 V 3 A}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
121472
HELP_VARIABLE
Company
Eaton's CAD
Description
Auxiliary contact block [EC000041]
Bill of material
121472
PREVIEW
Preview
PLID
121472
121472
MANUTYPEDESC
Manufacturer Type Description
M22-K01SMC10
M22-K01SMC10
DESCSHORT
Short Description
Self-monitoring contact elements, Screw terminals, Front fixing, 1 N/O, 1 NC, 24 V 3 A
Self-monitoring contact elements, Screw terminals, Front fixing, 1 N/O, 1 NC, 24 V 3 A
DESCLONG
Long Description
Contact element, Connection technique: Screw terminals, Fixing: Front fixing, Description: The N/O is actuated when mounted on the pushbutton., Contacts N/O = Normally open: 1 N/O, Contacts N/C = Normally closed: 1 NC, Contacts Notes: = safety function, by positive opening to IEC/EN 60947-5-1, Actuator travel and actuation force as per DIN EN 60947-5-1, K.5.4.1: mm 4.8, Maximum travel: mm 5.7, Minimum force for positive opening: N 15, Degree of Protection: IP20, Connection to SmartWire-DT: no, Standards: IEC 60947-5-1
Contact element, Connection technique: Screw terminals, Fixing: Front fixing, Description: The N/O is actuated when mounted on the pushbutton., Contacts N/O = Normally open: 1 N/O, Contacts N/C = Normally closed: 1 NC, Contacts Notes: = safety function, by positive opening to IEC/EN 60947-5-1, Actuator travel and actuation force as per DIN EN 60947-5-1, K.5.4.1: mm 4.8, Maximum travel: mm 5.7, Minimum force for positive opening: N 15, Degree of Protection: IP20, Connection to SmartWire-DT: no, Standards: IEC 60947-5-1
INTNO
International product number
4015081192908
4015081192908
NETTO_WEIGHT
Netto weight
0.02100
0.02100
kg
ECLASS_13_0
Auxiliary switch block [AKN342018]
ETIM_9_0
Auxiliary contact block [EC000041]
EF008257
Number of contacts as change-over contact
0
0
EF008256
Number of contacts as normally open contact
1
1
EF008255
Number of contacts as normally closed contact
1
1
EF007613
Number of fault-signal switches
0
EF001385
Rated operation current Ie at AC-15, 230 V
6.0
6.0
A
EF003961
Type of electric connection
Screw connection
Screw connection
EF000010
Model
Clip-on
Clip-on
EF000003
Mounting method
Front fastening
Front fastening
EF000048
Lamp holder
None
None
DATA_SHEET
Data sheet
Data sheet
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
添加到購物籃
Embedded user actions