您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型選擇
{eaton_cad/20376/20394/20536/21373.prj},{NB=090351},{PLID=090351},{NETTO_WEIGHT=0.00300},{EF008257=0},{EF008256=1},{EF008255=0},{EF007613=0},{EF001385=6},{CUSTOMS_TARIFF_NUMBER1=85365080},{PREVIEW=../../../_pool_/cc/4b/5c/21373_preview_10.png},{MANUTYPEDESC=E10},{DESCSHORT=Contact element E10, 1 N/O, Front fastening, Blade terminal},{DESCLONG=Contact element, Product range: Accessories, Single unit, Connection technique: Blade terminal, Description: admissible operating voltage: 5 – 250 V, Contacts N/O = Normally open: 1 N/O, Degree of Protection: IP20 with ISH2,8, Connection to SmartWire-DT: no},{INTNO=4015080903512},{ECLASS_13_0=Auxiliary switch block [AKN342018]},{ETIM_9_0=Auxiliary contact block [EC000041]}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
090351
HELP_VARIABLE
Company
Eaton's CAD
Description
Auxiliary contact block [EC000041]
Bill of material
090351
PREVIEW
Preview
PLID
090351
090351
MANUTYPEDESC
Manufacturer Type Description
E10
E10
DESCSHORT
Short Description
Contact element E10, 1 N/O, Front fastening, Blade terminal
Contact element E10, 1 N/O, Front fastening, Blade terminal
DESCLONG
Long Description
Contact element, Product range: Accessories, Single unit, Connection technique: Blade terminal, Description: admissible operating voltage: 5 – 250 V, Contacts N/O = Normally open: 1 N/O, Degree of Protection: IP20 with ISH2,8, Connection to SmartWire-DT: no
Contact element, Product range: Accessories, Single unit, Connection technique: Blade terminal, Description: admissible operating voltage: 5 – 250 V, Contacts N/O = Normally open: 1 N/O, Degree of Protection: IP20 with ISH2,8, Connection to SmartWire-DT: no
INTNO
International product number
4015080903512
4015080903512
NETTO_WEIGHT
Netto weight
0.00300
kg
ECLASS_13_0
Auxiliary switch block [AKN342018]
ETIM_9_0
Auxiliary contact block [EC000041]
EF008257
Number of contacts as change-over contact
0
EF008256
Number of contacts as normally open contact
1
1
EF008255
Number of contacts as normally closed contact
0
0
EF007613
Number of fault-signal switches
0
EF001385
Rated operation current Ie at AC-15, 230 V
6
A
EF003961
Type of electric connection
Screw connection
EF000010
Model
Clip-on
EF000003
Mounting method
Front fastening
EF000048
Lamp holder
None
DATA_SHEET
Data sheet
Data sheet
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
添加到購物籃
Embedded user actions