??
Селекция на CAD модел
284730
HELP_VARIABLE
Company
Eaton's CAD
Description
Auxiliary device for distribution board devices [EC001286]
Bill of material
284730
PREVIEW
Preview
PLID
MANUTYPEDESC
Manufacturer Type Description
DESCSHORT
Short Description
DESCLONG
Long Description
INTNO
International product number
NETTO_WEIGHT
Netto weight
kg
ECLASS_13_0
Auxiliary contact unit for distribution board [AKE327018]
ETIM_9_0
Auxiliary device for distribution board devices [EC001286]
EF007826
Device fitting
EF000030
Function
EF002950
Width in number of modular spacings
EF008256
Number of contacts as normally open contact
EF008255
Number of contacts as normally closed contact
EF008257
Number of contacts as change-over contact
EF007613
Number of fault-signal switches
0
EF006706
Rated switch current
A
EF000228
Rated voltage
V
EF000187
Voltage type
EF008727
With auto test for earth leakage function
EF008729
Suitable for max. number of poles main contact unit (total)
EF008730
Suitable for max. current main contact unit
A
DATA_SHEET
Data sheet
Data sheet
Previews
3D
2D
Сваляне на CAD модели
Embedded user actions