您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型選擇
{eaton_cad/20376/20394/20454/21053.prj},{NB=187028},{PLID=187028},{NETTO_WEIGHT=0.03500},{EF000079=30},{EF004565=0},{EF004778=0},{CUSTOMS_TARIFF_NUMBER1=85389099},{PREVIEW=../../../_pool_/69/d5/3d/21053_preview_30.png},{MANUTYPEDESC=M30C-FB},{DESCSHORT=Blanking plug, Metal bezel},{DESCLONG=Blanking plug, General accessories, Function: For closing off of spare mounting locations, Material: Stainless steel, Degree of Protection: IP66, IP67, IP69K, Connection to SmartWire-DT: no},{INTNO=4015081820948},{ECLASS_13_0=Blind cover for control circuit devices [ACN976016]},{ETIM_9_0=Blind cover for command devices [EC002023]},{EF002169=Metal},{EF006253=Round},{EF000007=Other},{DATA_SHEET=Data sheet}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
187028
HELP_VARIABLE
Company
Eaton's CAD
Description
Blind cover for command devices [EC002023]
Bill of material
187028
PREVIEW
Preview
PLID
187028
187028
MANUTYPEDESC
Manufacturer Type Description
M30C-FB
M30C-FB
DESCSHORT
Short Description
Blanking plug, Metal bezel
Blanking plug, Metal bezel
DESCLONG
Long Description
Blanking plug, General accessories, Function: For closing off of spare mounting locations, Material: Stainless steel, Degree of Protection: IP66, IP67, IP69K, Connection to SmartWire-DT: no
Blanking plug, General accessories, Function: For closing off of spare mounting locations, Material: Stainless steel, Degree of Protection: IP66, IP67, IP69K, Connection to SmartWire-DT: no
INTNO
International product number
4015081820948
4015081820948
NETTO_WEIGHT
Netto weight
0.03500
0.03500
kg
ECLASS_13_0
Blind cover for control circuit devices [ACN976016]
ETIM_9_0
Blind cover for command devices [EC002023]
EF002169
Material
Metal
Metal
EF006253
Construction type lens
Round
EF000079
Hole diameter
30
30
mm
EF004565
Width opening
0
mm
EF004778
Height opening
0
mm
EF000007
Colour
Other
Other
DATA_SHEET
Data sheet
Data sheet
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
添加到購物籃
Embedded user actions