??
Селекция на CAD модел
216543
HELP_VARIABLE
Company
Eaton's CAD
Description
Built-in panel for command devices [EC000201]
Bill of material
216543
PREVIEW
Preview
PLID
MANUTYPEDESC
Manufacturer Type Description
DESCSHORT
Short Description
DESCLONG
Long Description
INTNO
International product number
NETTO_WEIGHT
Netto weight
kg
ECLASS_13_0
Installation plate for command devices [ACO025016]
ETIM_9_0
Built-in panel for command devices [EC000201]
EF000008
Width
mm
EF000040
Height
72 mm
EF002169
Material
Aluminium
EF001372
Number of command positions
EF000243
Diameter openings
mm
EF000007
Colour
EF005474
Degree of protection (IP)
EF011959
Degree of protection (NEMA)
4X, 13
DATA_SHEET
Data sheet
Data sheet
Previews
3D
2D
Сваляне на CAD модели
Embedded user actions