您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型選擇
{eaton_cad/20380/20404/20528/21543.prj},{NB=101457},{PLID=101457},{NETTO_WEIGHT=0.34700},{EF008250=63},{EF006536=5},{EF003702=10},{EF003703=55},{EF003704=35},{EF002638=60},{CUSTOMS_TARIFF_NUMBER1=85369095},{PREVIEW=../../../_pool_/68/7c/50/21543_preview_110.png},{MANUTYPEDESC=BBA4-63},{DESCSHORT=Busbar adapter, 54 mm, 63 A, DIN rail: 1},{DESCLONG=55mm busbar adapter for 60mm busbar system, one mounting rail, three prefabricated cables (AWG8/10 square millimeter) for connection of switching device, can be used for motor-protective circuit-breaker PKZM4, PKE65, rated operational current: 63A},{INTNO=4015081013777},{ECLASS_13_0=Busbar adapter (low-voltage switching technology) [ACN951016]},{ETIM_9_0=Busbar adapter [EC001531]}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
101457
HELP_VARIABLE
Company
Eaton's CAD
Description
Busbar adapter [EC001531] Basic version and enhancement
Bill of material
101457
PREVIEW
Preview
PLID
101457
101457
MANUTYPEDESC
Manufacturer Type Description
BBA4-63
BBA4-63
DESCSHORT
Short Description
Busbar adapter, 54 mm, 63 A, DIN rail: 1
Busbar adapter, 54 mm, 63 A, DIN rail: 1
DESCLONG
Long Description
55mm busbar adapter for 60mm busbar system, one mounting rail, three prefabricated cables (AWG8/10 square millimeter) for connection of switching device, can be used for motor-protective circuit-breaker PKZM4, PKE65, rated operational current: 63A
55mm busbar adapter for 60mm busbar system, one mounting rail, three prefabricated cables (AWG8/10 square millimeter) for connection of switching device, can be used for motor-protective circuit-breaker PKZM4, PKE65, rated operational current: 63A
INTNO
International product number
4015081013777
4015081013777
NETTO_WEIGHT
Netto weight
0.34700
0.34700
kg
ECLASS_13_0
Busbar adapter (low-voltage switching technology) [ACN951016]
ETIM_9_0
Busbar adapter [EC001531]
EF003700
Mounting rail armament
1 mounting rail
1 mounting rail
EF003961
Type of electric connection
Round conductor
Round conductor
EF008250
Rated current In
63
63
A
EF006536
Min. busbar thickness
5
mm
EF003702
Max. busbar thickness
10
mm
EF003703
Width of the adapter
55
55
mm
EF003704
Rail width
35
35
mm
EF002638
Busbar distance
60
mm
DATA_SHEET
Data sheet
Data sheet
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
添加到購物籃
Embedded user actions