{eaton_cad/23134/23170/23256/23931.prj},{NB=263946},{PLID=263946},{NETTO_WEIGHT=0.00400},{EF008250=50},{EF001438=35},{EF000008=12},{EF000040=15},{CUSTOMS_TARIFF_NUMBER1=85389099},{PREVIEW=../../../_pool_/69/34/3d/23931_preview_80.png},{MANUTYPEDESC=ZV-L2/L3-100},{DESCSHORT=Extension terminal, L2/L3, 50A},{DESCLONG=Plug-in busbar for PLS.CLS.PKN.PFIM, PFHM, (with auxiliary contacts), any switchgear combination, with and without auxiliary contacts, is possible, only a few components, 2 angle bracket types per busbar cross-sectional area for three-phase busbars, shared shroud section with end caps for ZV-SS and ZV-SS-80A, short-circuit and insulation resistance tested in accordance with IEC/EN 60439-1},{INTNO=4015082639464}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
263946
HELP_VARIABLE
Company
Eaton's CAD
Description
Busbar [EC001522]
Bill of material
263946
PREVIEW
Preview
../../../_pool_/69/34/3d/23931_preview_80.png
../../../_pool_/69/34/3d/23931_preview_80.png
PLID
263946
263946
MANUTYPEDESC
Manufacturer Type Description
ZV-L2/L3-100
ZV-L2/L3-100
DESCSHORT
Short Description
Extension terminal, L2/L3, 50A
Extension terminal, L2/L3, 50A
DESCLONG
Long Description
Plug-in busbar for PLS.CLS.PKN.PFIM, PFHM, (with auxiliary contacts), any switchgear combination, with and without auxiliary contacts, is possible, only a few components, 2 angle bracket types per busbar cross-sectional area for three-phase busbars, shared shroud section with end caps for ZV-SS and ZV-SS-80A, short-circuit and insulation resistance tested in accordance with IEC/EN 60439-1
Plug-in busbar for PLS.CLS.PKN.PFIM, PFHM, (with auxiliary contacts), any switchgear combination, with and without auxiliary contacts, is possible, only a few components, 2 angle bracket types per busbar cross-sectional area for three-phase busbars, shared shroud section with end caps for ZV-SS and ZV-SS-80A, short-circuit and insulation resistance tested in accordance with IEC/EN 60439-1
INTNO
International product number
4015082639464
4015082639464
NETTO_WEIGHT
Netto weight
0.00400
0.00400
kg
ECLASS_13_0
Busbar (low-voltage switching technology) [ACN949016]
ETIM_9_0
Busbar [EC001522]
EF008250
Rated current In
50
50
A
EF000010
Model
Other
Other
EF001438
Length
35
35
mm
EF000008
Width
12
12
mm
EF000040
Height
15
15
mm
EF000083
Flexible
false
EF000139
Surface protection
Nickel-plated
Nickel-plated
DATA_SHEET
Data sheet
Data sheet
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
장바구니에 담기
내장 된 사용자 작업