您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型選擇
{eaton_cad/20382/20432/20566/21163.prj},{NB=216983},{PLID=216983},{NETTO_WEIGHT=0.00200},{EF007703=16.5},{EF003563=16},{EF007837=0},{EF000369=15},{CUSTOMS_TARIFF_NUMBER1=39269097},{PREVIEW=../../../_pool_/36/77/1e/21163_preview_20.png},{MANUTYPEDESC=KT-M16},{DESCSHORT=Diaphragm grommet, M16},{DESCLONG=Metric cable grommets/diaphragm grommets, degree of protection to IP66, with integral push-through diaphragm, cable entry=M16, drilling dimensions=16.5mm, outer cable diameter=1-9mm, utilization cable NYM/NYY, 4-wire=H03VV-F3x0.75, NYM 1x16/3x1.5mm², PE and thermoplastic elastomer, halogen free, RAL 7035},{INTNO=4015082169831},{ECLASS_13_0=Additional components cable gland [AHD200002]},{ETIM_9_0=Cable entry sleeve [EC000879]}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
216983
HELP_VARIABLE
Company
Eaton's CAD
Description
Cable entry sleeve [EC000879]
Bill of material
216983
PREVIEW
Preview
PLID
216983
216983
MANUTYPEDESC
Manufacturer Type Description
KT-M16
KT-M16
DESCSHORT
Short Description
Diaphragm grommet, M16
Diaphragm grommet, M16
DESCLONG
Long Description
Metric cable grommets/diaphragm grommets, degree of protection to IP66, with integral push-through diaphragm, cable entry=M16, drilling dimensions=16.5mm, outer cable diameter=1-9mm, utilization cable NYM/NYY, 4-wire=H03VV-F3x0.75, NYM 1x16/3x1.5mm², PE and thermoplastic elastomer, halogen free, RAL 7035
Metric cable grommets/diaphragm grommets, degree of protection to IP66, with integral push-through diaphragm, cable entry=M16, drilling dimensions=16.5mm, outer cable diameter=1-9mm, utilization cable NYM/NYY, 4-wire=H03VV-F3x0.75, NYM 1x16/3x1.5mm², PE and thermoplastic elastomer, halogen free, RAL 7035
INTNO
International product number
4015082169831
4015082169831
NETTO_WEIGHT
Netto weight
0.00200
0.00200
kg
ECLASS_13_0
Additional components cable gland [AHD200002]
ETIM_9_0
Cable entry sleeve [EC000879]
EF000010
Model
Closed
EF010872
Suitable for cable gland
false
EF000537
Cable entry
Round
EF010811
Number of cables
1 - 1
EF005466
Suitable for cable diameter
1 - 9
1 - 9
mm
EF007703
Bore diameter
16.5
16.5
mm
EF007789
For wall thickness
1 - 9.5
mm
EF003563
Thread size (metric)
16
16
EF007837
Thread size PG
0
EF000369
Total length
15
15
mm
EF000878
With strain relief
false
EF009919
Shrink technique
false
EF005433
Angle model
false
EF002169
Material
Other
EF001257
Material quality
Polyethylene (PE)
EF000139
Surface protection
Other
EF000025
Halogen free
true
EF000007
Colour
Grey
EF020030
Gastight
true
EF025535
Fire resistant
false
EF000017
Watertight
true
EF005474
Degree of protection (IP)
IP66
EF001742
Operating temperature
-5 - 40
°C
DATA_SHEET
Data sheet
Data sheet
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
添加到購物籃
Embedded user actions