您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型選擇
{eaton_cad/20382/20432/20566/21015.prj},{NB=214835},{PLID=214835},{NETTO_WEIGHT=0.17200},{EF007839=63},{EF003712=1.5},{EF000368=15},{EF000177=68},{EF005268=0},{EF000116=7035},{CUSTOMS_TARIFF_NUMBER1=39269097},{PREVIEW=../../../_pool_/29/48/8a/21015_preview_40.png},{MANUTYPEDESC=V-M63},{DESCSHORT=Cable gland, M63, RAL 7035, IP68},{DESCLONG=Cable gland, cable entry=M63, drilling dimensions = 63.5mm, utilization cable NYM/NYY, 4-wire=NYM 4x35mm² , degree of protection IP68 to 5 bar (30min), polyamide, halogen free, RAL 7035, with lock nut and built-in strain relief, flammability classification V2 according to UL94},{INTNO=4015082148355},{ECLASS_13_0=Cable gland (electrical installation) [AFR797008]}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
214835
HELP_VARIABLE
Company
Eaton's CAD
Description
Cable gland [EC000441]
Bill of material
214835
PREVIEW
Preview
PLID
214835
214835
MANUTYPEDESC
Manufacturer Type Description
V-M63
V-M63
DESCSHORT
Short Description
Cable gland, M63, RAL 7035, IP68
Cable gland, M63, RAL 7035, IP68
DESCLONG
Long Description
Cable gland, cable entry=M63, drilling dimensions = 63.5mm, utilization cable NYM/NYY, 4-wire=NYM 4x35mm² , degree of protection IP68 to 5 bar (30min), polyamide, halogen free, RAL 7035, with lock nut and built-in strain relief, flammability classification V2 according to UL94
Cable gland, cable entry=M63, drilling dimensions = 63.5mm, utilization cable NYM/NYY, 4-wire=NYM 4x35mm² , degree of protection IP68 to 5 bar (30min), polyamide, halogen free, RAL 7035, with lock nut and built-in strain relief, flammability classification V2 according to UL94
INTNO
International product number
4015082148355
4015082148355
NETTO_WEIGHT
Netto weight
0.17200
0.17200
kg
ECLASS_13_0
Cable gland (electrical installation) [AFR797008]
ETIM_9_0
Cable gland [EC000441]
EF001758
Thread type
Metric
EF007839
Nominal thread size metric/PG
63
63
EF007838
Nominal thread size inch/gas pipe thread
Other
EF003712
Pitch thread
1.5
mm
EF000368
Thread length
15
15
mm
EF000177
Wrench width
68
68
mm
EF005268
Hexagon angular dimension
0
mm
EF005466
Suitable for cable diameter
34 - 48
34 - 48
mm
EF002169
Material
Plastic
EF001257
Material quality
Polyamide (PA)
EF000139
Surface protection
Untreated
EF000025
Halogen free
true
EF001210
Glass-fibre reinforced
false
EF005474
Degree of protection (IP)
IP68
EF000084
Shock resistant
true
EF000007
Colour
Grey
EF000116
RAL-number
7035
EF000734
Bend radius protection/trumpet flare
false
EF005049
With locknut
true
EF012547
Snapping in opening
false
EF000010
Model
Straight
EF005004
Multi seal area
false
EF004685
Flat cable coupling
false
EF000878
With strain relief
true
EF001217
Type of sealing
Cut-out ring
EF005337
Separable screw gland
false
EF001742
Operating temperature
-20 - 120
°C
EF004191
Explosion-tested version
false
EF005728
For Ex-zone gas
None
EF008404
For Ex-Zone dust
None
EF012184
For armoured cable
false
EF001062
EMC-version
false
EF000881
Screened
false
EF024919
Pressure-compensating
false
DATA_SHEET
Data sheet
Data sheet
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
添加到購物籃
Embedded user actions