您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型選擇
{eaton_cad/20376/20386/20446/21467.prj},{NB=293968},{PLID=293968},{NETTO_WEIGHT=0.51000},{EF001375=0},{EF001374=3},{EF007044=12.5},{EF001377=1},{EF001376=1},{EF003531=0},{EF000008=45},{EF000040=135},{EF000049=138},{CUSTOMS_TARIFF_NUMBER1=85364900},{PREVIEW=../../../_pool_/54/06/d8/21467_preview_240.png},{MANUTYPEDESC=DILK12-11(48V50HZ)},{DESCSHORT=Contactor for capacitors, with series resistors, 12.5 kVAr, 48 V 50 Hz},{DESCLONG=For switching in central compensation systems with 180-fold transient peaks. The capacitors are pre-charged via the early-make auxiliary contacts and the fitted wire resistors, thus reducing the inrush current.},{INTNO=4015082939687},{ECLASS_13_0=Capacitor contactor [AGZ569020]}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
293968
HELP_VARIABLE
Company
Eaton's CAD
Description
Capacitor contactor [EC001079] Basic version and enhancement
Bill of material
293968
PREVIEW
Preview
PLID
293968
293968
MANUTYPEDESC
Manufacturer Type Description
DILK12-11(48V50HZ)
DILK12-11(48V50HZ)
DESCSHORT
Short Description
Contactor for capacitors, with series resistors, 12.5 kVAr, 48 V 50 Hz
Contactor for capacitors, with series resistors, 12.5 kVAr, 48 V 50 Hz
DESCLONG
Long Description
For switching in central compensation systems with 180-fold transient peaks. The capacitors are pre-charged via the early-make auxiliary contacts and the fitted wire resistors, thus reducing the inrush current.
For switching in central compensation systems with 180-fold transient peaks. The capacitors are pre-charged via the early-make auxiliary contacts and the fitted wire resistors, thus reducing the inrush current.
INTNO
International product number
4015082939687
4015082939687
NETTO_WEIGHT
Netto weight
0.51000
0.51000
kg
ECLASS_13_0
Capacitor contactor [AGZ569020]
ETIM_9_0
Capacitor contactor [EC001079]
EF003978
Rated control supply voltage AC 50 Hz
48 - 48
48 - 48
V
EF003979
Rated control supply voltage AC 60 Hz
0 - 0
0 - 0
V
EF003980
Rated control supply voltage DC
0 - 0
V
EF008242
Voltage type for actuating
AC
EF001375
Number of normally closed contacts as main contact
0
EF001374
Number of normally open contacts as main contact
3
EF006819
Type of electrical connection of main circuit
Screw connection
EF008206
Operating voltage AC 50 Hz
230 - 690
V
EF008207
Operating voltage AC 60 Hz
230 - 690
V
EF006706
Rated switch current
18
18
A
EF007044
Rated blind power at 400 V, 50 Hz
12.5
12.5
EF018164
Rated blind power at 400 V, 60 Hz
-
EF001377
Number of auxiliary contacts as normally closed contact
1
1
EF001376
Number of auxiliary contacts as normally open contact
1
1
EF003531
Number of auxiliary contacts as change-over contact
0
EF000008
Width
45
45
mm
EF000040
Height
135
135
mm
EF000049
Depth
138
138
mm
DATA_SHEET
Data sheet
Data sheet
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
添加到購物籃
Embedded user actions