??
CAD model selection
036168
HELP_VARIABLE
Company
Eaton's CAD
Description
Components for arrangement/baying system (enclosure/cabinet) [EC002622] Basic version and enhancement
Bill of material
036168
PREVIEW
Preview
PLID
036168
MANUTYPEDESC
Manufacturer Type Description
BL-CI
DESCSHORT
Short Description
Wall fixing strap with screw, (1 set = 4 units)
DESCLONG
Long Description
Strap for fixing of CI enclosures to the wall, galvanized and chromium plated sheet steel, including fixing screw, 1 set consists 4 straps
INTNO
International product number
4015080361688
NETTO_WEIGHT
Netto weight
0.098 kg
ECLASS_13_0
Component for arrangement/baying system (electrical cabinet) [ACN631017]
ETIM_9_0
Components for arrangement/baying system (enclosure/cabinet) [EC002622]
EF000010
Model
Mounting angle
EF000008
Width
72 mm
EF000040
Height
15 mm
EF000049
Depth
7 mm
EF002169
Material
Steel
EF000007
Colour
Other
EF000116
RAL-number
0
DATA_SHEET
Data sheet
Data sheet
Previews
3D
Dimension
2D
Download CAD models
Embedded user actions