您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型選擇
{eaton_cad/20380/20404/20500/21169.prj},{NB=112639},{PLID=112639},{NETTO_WEIGHT=0.300},{EF000008=42},{EF000040=78},{EF000049=2},{EF000116=0},{CUSTOMS_TARIFF_NUMBER1=73269098},{PREVIEW=../../../_pool_/80/8a/83/21169_preview_10.png},{MANUTYPEDESC=WFB-SET-CS},{DESCSHORT=Wall fixing bracket (1 set = 4pcs)},{DESCLONG=Wall fixing bracket set for fixing on the wall, vertical or horizontal mounting, sheet steel 3mm, galvanized and passivated, one set contains 4 wall fixing brackets with fixing material and gasket IP66},{INTNO=4015081121977},{ECLASS_13_0=Component for arrangement/baying system (electrical cabinet) [ACN631017]},{ETIM_9_0=Components for arrangement/baying system (enclosure/cabinet) [EC002622]},{EF000010=Mounting angle}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
112639
HELP_VARIABLE
Company
Eaton's CAD
Description
Components for arrangement/baying system (enclosure/cabinet) [EC002622]
Bill of material
112639
PREVIEW
Preview
PLID
112639
MANUTYPEDESC
Manufacturer Type Description
WFB-SET-CS
DESCSHORT
Short Description
Wall fixing bracket (1 set = 4pcs)
DESCLONG
Long Description
Wall fixing bracket set for fixing on the wall, vertical or horizontal mounting, sheet steel 3mm, galvanized and passivated, one set contains 4 wall fixing brackets with fixing material and gasket IP66
INTNO
International product number
4015081121977
NETTO_WEIGHT
Netto weight
0.300
kg
ECLASS_13_0
Component for arrangement/baying system (electrical cabinet) [ACN631017]
ETIM_9_0
Components for arrangement/baying system (enclosure/cabinet) [EC002622]
EF000010
Model
Mounting angle
EF000008
Width
42
mm
EF000040
Height
78
mm
EF000049
Depth
2
mm
EF002169
Material
Steel
EF000007
Colour
Other
EF000116
RAL-number
0
DATA_SHEET
Data sheet
Data sheet
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
添加到購物籃
Embedded user actions