{eaton_cad/19010/19028/19090/20159.prj},{NB=197322},{PLID=197322},{NETTO_WEIGHT=0.31700},{CUSTOMS_TARIFF_NUMBER1=85319000},{PREVIEW=../../../_pool_/29/10/71/20159_preview_210.png},{MANUTYPEDESC=SL7-FMS-ASI-V30},{DESCSHORT=Base module, AS interface specification V3.0 max. 4 modules}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
197322
HELP_VARIABLE
Company
Eaton's CAD
Description
Connection module for signal tower [EC001152] Basic version and enhancement
Bill of material
197322
PREVIEW
Preview
PLID
197322
197322
MANUTYPEDESC
Manufacturer Type Description
SL7-FMS-ASI-V30
SL7-FMS-ASI-V30
DESCSHORT
Short Description
Base module, AS interface specification V3.0 max. 4 modules
Base module, AS interface specification V3.0 max. 4 modules
DESCLONG
Long Description
Base module, Product range: SL signal towers, Connection technique: Screw terminal on printed circuit board connection to AS-Interface, Mounting type: for horizontal mounting, Power supply: Complete from AS interface (max. 190 mA) with screw terminal, Fitted with: Base with base adapter for slipping onto place (rapid mounting and wiring system), Printed circuit board with 4 outputs, including cover, Tube length: 100 mm, Description: Combination of 4 stacking modules with differing functions(continuous-, flashing-, strobe light and acoustic indication), Status indication LEDs, Color black, Aluminum color tube, Number of modules: max. 4 modules , For use with: SL7-L24-…, SL7-BL24-…, SL7-FL24-…, SL7-AP24…, Note on equipment supplied: Order stacking modules separately, Connection to SmartWire-DT: no, Standards: IEC/EN 60947-5-1, IEC degree of protection: IP66, IEC/EN 60529
Base module, Product range: SL signal towers, Connection technique: Screw terminal on printed circuit board connection to AS-Interface, Mounting type: for horizontal mounting, Power supply: Complete from AS interface (max. 190 mA) with screw terminal, Fitted with: Base with base adapter for slipping onto place (rapid mounting and wiring system), Printed circuit board with 4 outputs, including cover, Tube length: 100 mm, Description: Combination of 4 stacking modules with differing functions(continuous-, flashing-, strobe light and acoustic indication), Status indication LEDs, Color black, Aluminum color tube, Number of modules: max. 4 modules , For use with: SL7-L24-…, SL7-BL24-…, SL7-FL24-…, SL7-AP24…, Note on equipment supplied: Order stacking modules separately, Connection to SmartWire-DT: no, Standards: IEC/EN 60947-5-1, IEC degree of protection: IP66, IEC/EN 60529
INTNO
International product number
4015080894469
4015080894469
NETTO_WEIGHT
Netto weight
0.31700
0.31700
kg
ECLASS_13_0
Signal column element, connection module [AKF050019]
ETIM_9_0
Connection module for signal tower [EC001152]
EF006820
Connection type auxiliary circuit
Screw connection
Screw connection
EF001668
Suitable for tube mounting
false
false
EF001669
Suitable for angle mounting
true
EF025108
Suitable for floor mounting
true
EF000007
Colour
Other
EF005768
Suitable for AS interface
true
true
EF017873
Suitable for M12 connector
false
EF017874
Suitable for IO link
false
DATA_SHEET
Data sheet
Data sheet
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
장바구니에 담기
내장 된 사용자 작업