{eaton_cad/19012/19024/19084/20183.prj},{NB=283292},{PLID=283292},{NETTO_WEIGHT=7.44000},{EF001589=3},{CUSTOMS_TARIFF_NUMBER1=85389099},{PREVIEW=../../../_pool_/89/7f/a2/20183_preview_130.png},{MANUTYPEDESC=NZM4-XAS14-1600},{DESCSHORT=Adapter set, 1600A, NZM4/NZM14}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
283292
HELP_VARIABLE
Company
Eaton's CAD
Description
Connection vane/phase spreader [EC002019] Basic version and enhancement
Bill of material
283292
PREVIEW
Preview
PLID
283292
283292
MANUTYPEDESC
Manufacturer Type Description
NZM4-XAS14-1600
NZM4-XAS14-1600
DESCSHORT
Short Description
Adapter set, 1600A, NZM4/NZM14
Adapter set, 1600A, NZM4/NZM14
DESCLONG
Long Description
Optional accessories for the circuit-breaker series NZM offers a comprehensive portfolio of application options for use world wide. The mounting is always flexible and easy thanks to the modular function groups. Notes: conversion kit from NZM14 to NZM4. Same connections as NZM14. Part no. contains parts for both sides of switch. 3 connection extensions on outlet side. 3 connection extensions on trip block side. 1 long shroud for the outlet side. paper drilling template in the assembly and maintenance instructions . Cannot be combined with module plate (NZM4-XKM..), flat cable terminal (NZM4-XKB), connection width extension (NZM4-XKV..), tunnel terminal (NZM4-XKA), connection on rear (NZM4-XKR) and withdrawable unit (NZM4-XAV..). Can be used for: NZM4, N4
Optional accessories for the circuit-breaker series NZM offers a comprehensive portfolio of application options for use world wide. The mounting is always flexible and easy thanks to the modular function groups. Notes: conversion kit from NZM14 to NZM4. Same connections as NZM14. Part no. contains parts for both sides of switch. 3 connection extensions on outlet side. 3 connection extensions on trip block side. 1 long shroud for the outlet side. paper drilling template in the assembly and maintenance instructions . Cannot be combined with module plate (NZM4-XKM..), flat cable terminal (NZM4-XKB), connection width extension (NZM4-XKV..), tunnel terminal (NZM4-XKA), connection on rear (NZM4-XKR) and withdrawable unit (NZM4-XAV..). Can be used for: NZM4, N4
INTNO
International product number
4015082832926
4015082832926
NETTO_WEIGHT
Netto weight
7.44000
7.44000
kg
ECLASS_13_0
Connection vane/phase spreader [ACN990017]
ETIM_9_0
Connection vane/phase spreader [EC002019]
EF001589
Suitable for number of poles
3
3
DATA_SHEET
Data sheet
Data sheet
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
장바구니에 담기
내장 된 사용자 작업