您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型選擇
{eaton_cad/20378/20390/20450/21547.prj},{NB=283292},{PLID=283292},{NETTO_WEIGHT=7.44000},{EF001589=3},{CUSTOMS_TARIFF_NUMBER1=85389099},{PREVIEW=../../../_pool_/89/7f/a2/21547_preview_130.png},{MANUTYPEDESC=NZM4-XAS14-1600},{DESCSHORT=Adapter set, 1600A, NZM4/NZM14}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
283292
HELP_VARIABLE
Company
Eaton's CAD
Description
Connection vane/phase spreader [EC002019] Basic version and enhancement
Bill of material
283292
PREVIEW
Preview
PLID
283292
283292
MANUTYPEDESC
Manufacturer Type Description
NZM4-XAS14-1600
NZM4-XAS14-1600
DESCSHORT
Short Description
Adapter set, 1600A, NZM4/NZM14
Adapter set, 1600A, NZM4/NZM14
DESCLONG
Long Description
Optional accessories for the circuit-breaker series NZM offers a comprehensive portfolio of application options for use world wide. The mounting is always flexible and easy thanks to the modular function groups. Notes: conversion kit from NZM14 to NZM4. Same connections as NZM14. Part no. contains parts for both sides of switch. 3 connection extensions on outlet side. 3 connection extensions on trip block side. 1 long shroud for the outlet side. paper drilling template in the assembly and maintenance instructions . Cannot be combined with module plate (NZM4-XKM..), flat cable terminal (NZM4-XKB), connection width extension (NZM4-XKV..), tunnel terminal (NZM4-XKA), connection on rear (NZM4-XKR) and withdrawable unit (NZM4-XAV..). Can be used for: NZM4, N4
Optional accessories for the circuit-breaker series NZM offers a comprehensive portfolio of application options for use world wide. The mounting is always flexible and easy thanks to the modular function groups. Notes: conversion kit from NZM14 to NZM4. Same connections as NZM14. Part no. contains parts for both sides of switch. 3 connection extensions on outlet side. 3 connection extensions on trip block side. 1 long shroud for the outlet side. paper drilling template in the assembly and maintenance instructions . Cannot be combined with module plate (NZM4-XKM..), flat cable terminal (NZM4-XKB), connection width extension (NZM4-XKV..), tunnel terminal (NZM4-XKA), connection on rear (NZM4-XKR) and withdrawable unit (NZM4-XAV..). Can be used for: NZM4, N4
INTNO
International product number
4015082832926
4015082832926
NETTO_WEIGHT
Netto weight
7.44000
7.44000
kg
ECLASS_13_0
Connection vane/phase spreader [ACN990017]
ETIM_9_0
Connection vane/phase spreader [EC002019]
EF001589
Suitable for number of poles
3
3
DATA_SHEET
Data sheet
Data sheet
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
添加到購物籃
Embedded user actions