??
CAD model selection
051764
HELP_VARIABLE
Company
Eaton's CAD
Description
Contactor relay [EC000196]
Bill of material
051764
PREVIEW
Preview
PLID
MANUTYPEDESC
Manufacturer Type Description
DESCSHORT
Short Description
DESCLONG
Long Description
INTNO
International product number
NETTO_WEIGHT
Netto weight
kg
ECLASS_13_0
Contactor relay [AAB716019]
ETIM_9_0
Contactor relay [EC000196]
EF003978
Rated control supply voltage AC 50 Hz
V
EF003979
Rated control supply voltage AC 60 Hz
V
EF003980
Rated control supply voltage DC
V
EF008242
Voltage type for actuating
EF007679
Rated operation current
10 A
EF001378
Rated operation current Ie, 400 V
3 A
EF000003
Mounting method
DIN-rail/screw
EF005950
With LED indication
false
EF002978
Suitable for manual operation
false
EF000594
Interface
false
EF001377
Number of auxiliary contacts as normally closed contact
EF001376
Number of auxiliary contacts as normally open contact
EF007281
Number of auxiliary contacts as normally closed contact, delayed switching
0
EF007282
Number of auxiliary contacts as normally open contact, leading
0
EF003531
Number of auxiliary contacts as change-over contact
0
EF008206
Operating voltage AC 50 Hz
17 - 500 V
EF008207
Operating voltage AC 60 Hz
17 - 500 V
EF008208
Operating voltage DC
24 - 220 V
EF005294
Voltage type (operating voltage)
AC/DC
EF006706
Rated switch current
10 A
EF006820
Connection type auxiliary circuit
EF000008
Width
45 mm
EF000040
Height
58 mm
EF000049
Depth
mm
DATA_SHEET
Data sheet
Data sheet
Previews
3D
2D
Download CAD models
Embedded user actions